Skip to content Skip to navigation menu

Drive Units for Mixing

The LevMixer® drive unit combines low shear mixing attributes and high torque. It is ideal for the homogenization, viral inactivation and formulation of sensitive drug substances and drug products.

The Magnetic Mixer drive unit provides powerful mixing to achieve fast powder dissolution of Buffer and Media.

Choose your product

Products (7)

Magnetic Mixer Drive Unit, Japan plug, 110 - 230 VAC
Power Plug
Japan
Power Requirements
110 - 230 VAC
Magnetic Mixer Drive Unit, Australia plug, 230 V
Power Plug
Australia
Power Requirements
230 V
Magnetic Mixer Drive Unit, UK plug, 230 V
Power Plug
UK
Power Requirements
230 V
Magnetic Mixer Drive Unit, US / Canada plug, 110 V
Power Plug
US / Canada
Power Requirements
110 V
Magnetic Mixer Drive Unit, EU plug, 230 V
Power Plug
EU
Power Requirements
230 V

LevMixer® drive unit

The LevMixer® drive unit generates the levitation and rotation of the single-use impeller without surface contact. The levitated impeller eliminates shear effects that can impact your product quality and avoid the generation of aggregates and particles that can reduce your filtration performance.It can ideally be applied for ultra clean mixing, low-shear mixing and liquid-liquid mixing, homogenization & resuspension.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®

Magnetic Mixer drive

The Magnetic Mixer drive unit generates the rotation of the single-use magnetic impeller coupled to a non-shedding ceramic bearing. The strong vertical vortex achieved with the Magnetic Mixer drive unit combined with the baffle effect of the cubical Palletank® design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders or diatomaceous earth powders used with Sartoclear® Dynamics and an efficient mixing of high concentration buffers or viscous products.

Both the Magnetic Mixer and the LevMixer® drive units are mobile and card mounted so that a single drive unit can serve multiple Palletank®.

Palletank for Mixing

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More