Skip to content Skip to navigation menu

Crossflow Filter Holders

The family of Sartorius crossflow filter holders features the latest advances in crossflow design for full flexibility. This unique design within the Sartocon® family provides you with predictable performance from process volumes down to scaling studies or in daily lab work.

Choose your product (19)

SARTOFLOW® 20, 1.4435, F/R38/P26, DIN
SARTOFLOW® 20, 1.4435, F/R38/P26, DIN

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Item no.:   179-2DD380260E
SARTOFLOW® 20, 1.4435, F/R34, 8/P22, 1/Zoll
SARTOFLOW® 20, 1.4435, F/R34, 8/P22, 1/Zoll

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Item no.:   179-2DZ348221
SARTOFLOW® 20, 1.4435, F/R38, 4/P23, 7/ISO
SARTOFLOW® 20, 1.4435, F/R38, 4/P23, 7/ISO

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Item no.:   179-2DI384237EM
SARTOFLOW® 20, 1.4435, F/R38/P26/DIN
SARTOFLOW® 20, 1.4435, F/R38/P26/DIN

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Item no.:   179-2DD380260-M
SARTOFLOW®10, 1.4435/F/R22,1/P15,7, Zoll
SARTOFLOW®10, 1.4435/F/R22,1/P15,7, Zoll

The SARTOFLOW® 10 stainless steel holder with hydraulic is designed for crossflow applications from 30 L to 1000 L volume. The holder is optimised for the use with up to ten Sartocon® or two Sartocube® production scale crossflow cassettes (max. 7 m²). Typical applications of the SARTOFLOW® 10 holder are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc. and cell harvesting and clarification processes.

Item no.:   179-6DZ221157