s
Skip to content Skip to navigation menu

Crêped Filter Papers for Qualitative & Technical Analyses

Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.

Qualitative & Technical Papers, Creped/ Grade 5 H/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Show more

Qualitative & Technical Papers, Creped/ Grade 5 H/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Show more

Qualitative & Technical Papers, Creped/ Grade 6  S/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Show more

Qualitative & Technical Papers, Creped/ Grade 37/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Show more

Qualitative & Technical Papers, Creped/ Grade 39/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Show more

  • 1(current)
  • 2
  • 3

  • Made of refined pulp and cotton linters with an > 95% α-cellulose content
  • Ash content between 0.1 – 0.15%
  • Wet-strengthened

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB