Skip to content Skip to navigation menu

Clipster®

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility.

Choose your product (3)

Clipster®
Clipster®

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility.

Item no.:   642-L-------D
Clipster®
Clipster®

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility.

Item no.:   642XS-------D
Clipster®
Clipster®

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility.

Item no.:   642-S-------D

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a hand-held tool which ensures quick and easy execution in various space requirements. Clipster® is the sole solution that can be installed by the operator at the point of disconnection. As not being in fluid contact ClipsterN can be easily validated.

  • Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datashhet for list of validated materials)
  • Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
  • Error proof design: Prevents mistakes
  • 4-step operation: Easy, quick, robust and repeatable
  • Intensively qualified: Safe and robust
  • Available as stand alone product or preassembled: Flexible
  • Portable hand tool: Easy to use

Datasheet

Clipster® Aseptic Disconnector
en 278.7 kB

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More