Skip to content Skip to navigation menu

Centrifugal Ultrafiltration Devices

Centrifugal ultrafiltration devices for concentration and buffer exchange / desalting of proteins, DNA, viruses and other biological samples. Sartorius Stedim Biotech offers a choice of thirteen different centrifugal ultrafiltration devices covering sample volumes from 100 µl up to 100 ml with MWCOs from 3 kDa to over 1000 kDa for fast and safe sample processing. Choose between vertical and horizontal membrane configurations as best suited for your application.

Choose your product

Products (25)

Vivaspin 500, 5,000 MWCO PES, 25pc

$120.00

MWCO
5 kD
Width
11 mm
Vivaspin 500, 0.2µm PES, 100pc

$420.00

Pore Size
0.2 µm
Width
11 mm
Vivaclear MINI 0.8µm PES, 100pc

$315.00

Pore Size
0.8 µm
Pack Size
100
Vivacon 500, 2,000 MWCO Hydrosart, 25pc

$127.00

MWCO
2 K
Pack Size
25
Vivaspin 500, 10,000 MWCO PES, 25pc

$120.00

MWCO
10 kD
Width
11 mm