Skip to content Skip to navigation menu

Blotting Papers

Blotting papers are suitable for absorption and improvement of the transport of transfer buffers after capillary and semidry blotting, to prevent direct contact between blotting membrane and porous cover plate of the vacuum chamber for dot | slot blotting of DNA | RNA and to cover the gel membrane sandwich in the buffer tank after conventional electroblotting. We supplie four grades of blotting papers with absorption properties and most superior uniformity across the entire contact area.

   

Choose your product

Products (19)

Blotting Paper / Grade BF 2 / 130 × 210 mm Sheets

$73.00

100 Pieces
Pack Size
100
Dimensions
130 × 210 mm
Blotting Paper / Grade BF 2 / 580 × 600 mm Sheets

$320.00

100 Pieces
Pack Size
100
Dimensions
580 × 600 mm
Blotting Paper / Grade BF 3 / 460 × 570 mm Sheets

$275.00

50 Pieces
Pack Size
50
Dimensions
460 × 570 mm
Blotting Paper / Grade BF 3 / ⌀ 150 mm Filter Discs

$70.00

100 Pieces
Pack Size
100
Filter Diameter
⌀ 150 mm
Blotting Paper / Grade BF 2 / 200 × 200 mm Sheets

$90.00

100 Pieces
Pack Size
100
Dimensions
200 × 200 mm