text.skipToContent text.skipToNavigation

Biotrate Digital Burette and Bottle-Top Dispensers

Biotrate is a premium digital burette equipped with sophisticated functions for easy titration. Biotrate offers high chemical resistance and it is a smart solution for titrating various liquids accurately and safely. Biotrate is easy and convenient to use due to its large and clear electronic display, smooth operating wheels, and 360° rotating dispensing head.

Biotrate 20 ml
Biotrate 20 ml
Order Number: LH-723081

Biotrate is a premium digital burette equipped with sophisticated functions for easy titration. Biotrate offers high chemical resistance and it is a smart solution for titrating various liquids accurately and safely. Biotrate is easy and convenient to use due to its large and clear electronic display, smooth operating wheels, and 360° rotating dispensing head.

Show more

Biotrate 10 ml
Biotrate 10 ml
Order Number: LH-723080

Biotrate is a premium digital burette equipped with sophisticated functions for easy titration. Biotrate offers high chemical resistance and it is a smart solution for titrating various liquids accurately and safely. Biotrate is easy and convenient to use due to its large and clear electronic display, smooth operating wheels, and 360° rotating dispensing head.

Show more

Biotrate 50 ml
Biotrate 50 ml
Order Number: LH-723082

Biotrate is a premium digital burette equipped with sophisticated functions for easy titration. Biotrate offers high chemical resistance and it is a smart solution for titrating various liquids accurately and safely. Biotrate is easy and convenient to use due to its large and clear electronic display, smooth operating wheels, and 360° rotating dispensing head.

Show more

Biotrate - Premium digital burette for convenient titration

  • Extremely high chemical resistance
  • Smooth and light to operate with soft touch operating wheels
  • Media recirculation system that allows unused media to be recovered from the device and returned to the bottle
  • 360° rotating dispensing head
  • Universal connector at the back of the unit for drying tubes and filters
  • Easy to attach aspiration tube with a secure threaded connection
  • User replaceable valves
  • Supplied with UV-protected replacement window for light sensitive media protection
  • Long life CR2032 battery
  • Easy custom adjustment for various liquids
  • Wide range of accessories
  • Autoclavable liquid pathway
  • Wide range of adapters included to fit most common bottle sizes

Application Note

Practical Tips for Choosing the Bottle-top Dispenser for Your Lab
en 1.4 MB

Brochure

Biotrate Digital Burette - Convenient Titration
en 2.3 MB

Catalog

Sartorius Liquid Handling Products
en 10.3 MB

Datasheet

Biotrate Digital Burette
en 569.9 kB