s
Skip to content Skip to navigation menu

BIOSTAT® B-DCU II

Fully Flexible for Advanced Process Development

Experience the new generation of BIOSTAT® B-DCU II Fermentor/Bioreactors, designed for meeting demanding requirements in both research and process development. Choose from pre-configured packages, build your own from a range of standard options, or customize to meet your needs!

  • Gain more Flexibility!
  • Optimize your Space!
  • Save your Time!

Flexible Fermentor / Bioreactor System for biotechnological process developmentThe BIOSTAT® B-DCU II is designed for meeting demanding requirements in both research and process development. Unrivaled for scale-down and scale-up modeling of various culture processes, the BIOSTAT® B-DCU II provides highest level of power and flexibility and can be configured with up to six supply towers, each providing independent control of the respective culture vessel.

  • independent parallel process control for up to six supply towers
  • flexible gassing system with up to 6 individual gas outlets including one rotameter per outlet
  • every supply tower allows an independent control of the respective culture vessels, which are in different working volumes, such as 0,5L, 1L, 2L, 5L and 10L, available