Skip to content Skip to navigation menu

PES philic membrane

Hydrophilic PES membranes for liquid filtration are available in a wide variety of pore sizes from 0.1 µm to 5µm with different throughput and flow rate characteristics. Their excellent gamma compatibility and high mechanical and thermal resistance make them easy to integrate in a wide variety of devices.

Item no.:  15407

Hydrophilic PES membranes are designed to perform well at high flux with an excellent throughput of aqueous solutions over the entire pH range of 1-14. They are ideal for clarification and sterile filtration applications by reliably removing particles and microorganisms from aqueous liquids.

Removal of Particles and Microorganisms from Liquids:

  • wide choice of pore sizes from 0.1 µm up to 5 µm
  • different structures from symmetric to highly asymmetric available
  • excellent liquid flow rates and high total throughput
  • low non-specific protein binding
  • compatible with gamma irradiation, EtO and autoclaving
  • high thermal and mechanical resistance
  • easy sealable

Applications

  • Market
    Pharma/Biotech

Biological Information

  • Bacterial Retention
    100% Brevundimonas diminuta

Dimensions

  • Length
    on request
  • Membrane Thickness
    150 µm
  • Width
    on request

Materials of Construction

  • Membrane
    15407
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Bubble Point
    > 3.5 bar
  • Burst Pressure
    0.4 Bar
  • Capillary Speed
    N/A
  • Membrane Symmetry
    Symmetrical
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Primary Product Type
    OEM Membranes

Specifications

  • Flow Rate
    25 mL/(cm² min bar)