s
Skip to content Skip to navigation menu

Sartocon Slice 50, Hydrosart ECO 5kD /50

Hydrosart® Membranes are extremely hydrophilic, making it non-protein binding and virtually non-fouling. Hydrosart® ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 2 kD
  • 5 kD
  • 10 kD
  • 30 kD
  • 100 kD

Item no.:  3D91442950MLLPU

Availability:  On Request

Hydrosart® Membranes are stabilised cellulose based membranes that have been optimised for the biotechnological and pharmaceutical industry. The Hydrosart® membrane is a stable polymer that features a broad pH range.

Hydrosart is also extremely hydrophilic, making it non-protein binding. virtually non-foul and has extremely high flux. Membrane regeneration. storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures.

These features make Hydrosart® an ideal membrane for biological applications. Hydrosart® ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 2 kD
  • 5 kD
  • 10 kD
  • 30 kD
  • 100 kD

Applications:

Hydrosart® ultrafiltration membranes are designed for use in the biotechnological and pharmaceutical industries. They can be used for the following applications: Oligonucleotide. proteins (albumin - even with 40% EtOH - . hemoglobin). coagulation factors (factor VIII. factor III). vaccines (tetanus. diphteria). monoclonal antibodies.

Product profile:

Hydrosart® shows minimal adsorption of proteins. viruses. etc. Membrane retention is unaffected by repeated use. The Hydrosart® ultrafiltration membrane can be re-used without any loss of integrity or performance. Hydrosart® ultrafiltration cassettes have been validated to withstand in-line steam sterilization without any loss or changes in membrane retention.

Datasheet

Sartocon® Slice 50 — Small scale process development disposable ultrafilters for biopharmaceutical applications
en 196.7 kB

Product properties

  • Filtration area
    50 cm²
  • MWCO
    5 kD
  • Flow Channel Geometry
    Protein conc. <20% /or viscosity max.3cp
  • Primary Product Type
    Filters
  • Filter Type
    Crossflow Filters
  • Filter Format
    Cassettes
  • Cassette Format
    Slice 50 Cassettes
  • Membrane Filter Material
    Hydrosart®
  • Membrane Material
    Hydrosart®

Technical attributes

  • Maximum Inlet Pressure
    3 bar
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Integral Frame
    Polypropylene (PP)
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • Spacer
    Polypropylene (PP)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Sealing Compound
    Not Applicable
  • pH Stability
    pH 2 – 14
  • Industry
    Pharma/Biotech
  • Filter Class
    Ultrafilter
  • Hydrosart®
    Hydrosart® Ultrafilter