s
Skip to content Skip to navigation menu

Compact Housing T-Type

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Item no.:  7C11LEN00005

Availability:  On Request

Liquid filter housings from Sartorius meet the highest requirements of the pharmaceutical industry. The most sophisticated manufacturing standards guarantee outstanding quality in workmanship and operating reliability. All pressurized filter housings comply with the European Council Pressure Equipment Directive PED 2014/68/EU. GMP-compliant design and FDA/USP Class VI approved gasket materials are additional quality features of our housings. Meticulously machined surface finishes ensure the highest operating reliability in terms of sterility and cleanability. Customer-specific documents are available for every filter housing. On request, we will customize the design of our housings to meet your specific application needs.

Datasheet

Compact T-Type Filter Housings
en 394.1 kB

Product properties

  • Sealing Material
    EPDM
  • Vent Port Connection
    TC 50.5 - OD 1.5" & Vent valve
  • Connector Inlet/Outlet
    Male Threaded Ferrule Acc. To DIN 11851, OD 1"
  • Primary Product Type
    Filter Housings
  • Type
    Liquid Filter Housing
  • Height
    10"
  • Cartridge Height
    250 mm
  • Max. operating pressure
    10 bar
  • Filter Housing Type
    Compact T-Type
  • Adapter
    25 (double O-Ring | bayonet, Code 7)

Technical attributes

  • CFR Compliance
    All gasket materials comply with the FDA regulations 21 CFR 17.2600 and USP Class VI
  • Surface Finish
    Ra <0.5 µm internal (Electropolished sufaces), Ra < 1.6 µm external (Electropolished sufaces)
  • Housing Material
    316 L stainless steel
  • Closure System
    Aseptic clamp union acc. to DIN 11864-3 with safety clamp
  • Seals
    O-Ring - EPDM (FDA, Code 21 CFR 17.2600)
  • Maximum Pressure
    10 bar
  • Max. allowable working temperature
    150 °C (302 °F)
  • Max. temperature
    150° C