Skip to content Skip to navigation menu

MEP HyperCel™ Mixed-Mode Chromatography Resin

MEP HyperCel™ provides unique selectivity for monoclonal antibody capture or polishing to remove aggregates, HCP, and DNA. The ligand facilitates the binding of target proteins at neutral pH under moderate salt concentrations. 

Choose your product

Products (0)

MEP HyperCel™ is a flexible mixed-mode chromatography resin designed for capture and purification of antibodies and various recombinant proteins from laboratory to manufacturing scale.

MEP HyperCel resin offers a no salt/low salt alternative to conventional HIC and can simplify processes and improve economics by removing the need for salt addition and following UF/DF steps. The MEP ligand is immunoglobulin-selective. Thus, MEP Hypercel can be effectively used for IgG capture and for enhanced DNA, HCP and aggregate removal. Elution is under mild conditions.

 

Features and Benefits

- Unique separation mechanism and differentiated selectivity
- Direct protein capture from a variety of feedstocks
- No salt addition required for binding means a simpler process, lower costs and reduced waste
- Stable toward harsh cleaning with NaOH


Applications

- A no-salt/low-salt alternative to Hydrophobic Interaction Chromatography (HIC)
- Monoclonal and polyclonal IgG capture and intermediate purification (aggregate, DNA and HCP removal)
- Direct capture of recombinant proteins or enzymes from feedstock without need for pH or conductivity adjustments

Available formats for MEP HyperCel resin

Pack SizeOrder Code
25 mL12035-010
100 mL12035-028
1 L12035-036
5 L12035-040
10 L12035-044

 

 As pre-packed columns:

Pack SizeOrder Code
PRC Column 5x50 MEP HyperCel, 1 mLPRC05X050MEPHCEL
PRC Column 8x100 MEP HyperCel, 5 mLPRC08X100MEPHCEL
RoboColumn MEP HyperCel 200µLSR2MEP
RoboColumn MEP HyperCel 600µLSR6MEP

 

Datasheet

MEP_HyperCel_CMM-Datasheet-en-B-2594760-Sartorius.pdf
en 1.1 MB