Choose your product
HEA HyperCel resin is an industry-scalable chromatography resin designed for protein capture and impurity removal in a biopharmaceutical environment. Operating on a “mixed-mode” mechanism, with a hexylamine ligand, its behavior is based on a combination of electrostatic and hydrophobic interactions of the proteins with the ligands. HEA HyperCel resin provides unique selectivities, different from those given by ion exchange or conventional HIC (hydrophobic interaction chromatography).
Features and Benefits
- High mechanical and chemical stability
- Suitable for large-scale chromatography in a biopharmaceutical environment
- Cross-linked cellulose base matrix
Applications
- Protein purification at low ionic strength by direct hydrophobic capture
- Separation of challenging mixtures, e.g. protein isoforms or proteins with very close pIs
- Orthogonal separation mechanism to ion exchange or HIC
Available Formats for HEA HyperCel
Pack Size | Order Code |
---|---|
25 mL | 20250-026 |
100 mL | 20250-033 |
1 L | 20250-041 |
5 L | 20250-042 |
10 L | 20250-056 |
As pre-packed columns:
Pack Size | Order Code |
---|---|
1 mL PRC Prepacked Column, 5 mm ID x 50 mm | PRC05X050HEAHCEL |
5 mL PRC Prepacked Column, 8 mm ID x 100 mm | PRC08X100HEAHCEL |
RoboColumn HEA HyperCel 200 μL, row of 8 | SR2HEA |
RoboColumn HEA HyperCel 600 μL, row of 8 | SR6HEA |