Skip to content Skip to navigation menu

Q Ceramic HyperD™ Ion Exchange Chromatography Resin

Q Ceramic HyperD™ is a strong anion exchanger that is suited for removal of anionic impurities (i.g., host cell protein and DNA). The 50 µm average particle size offers a high resolution for polishing applications. 

Choose your product

Products (0)

Q Ceramic HyperD™ F ion exchange chromatography resin is designed using proprietary 'gel-in-a-shell' design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.

Features and Benefits

- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin


Applications

- Recombinant proteins
- Plasmid purification
- Purification of enzymes, plasma proteins
- Vaccines
- IgM
- Polishing of MAbs

Available formats for Q resin

Pack SizeOrder Code
25 mL20066-031
100 mL20066-023
1 L20066-015
5 L20066-064
10 L20066-056

As pre-packed column:

Pack SizeOrder Code
PRC Column 5x50 Q Ceramic HyperD FPRC05X050QCHDF01

Datasheet

Ceramic HyperD-Datasheet-en-B-2579910-Sartorius.pdf
en 1.2 MB