Skip to content Skip to navigation menu

Q Ceramic HyperD® F - Ion Exchange Chromatography Resin

Q Ceramic HyperD® F is a strong anion exchanger that is suited for removal of anionic impurities (i.g., host cell protein and DNA).
The 50 µm average particle size offers high resolution for polishing applications.

   

Choose your product

Products (6)

Q Ceramic HyperD® F, PRC Column 5 x 50, 1 mL - Ion Exchange Chromatography Resin
Resin Format
Pre-packed column
Pack Volume
1 mL
Q Ceramic HyperD® F - 1 L Ion Exchange Chromatography Resin
Resin Format
Bulk resin
Pack Volume
1 L
Q Ceramic HyperD® F - 5 L Ion Exchange Chromatography Resin
Resin Format
Bulk resin
Pack Volume
5 L
Q Ceramic HyperD® F - 10 L Ion Exchange Chromatography Resin
Resin Format
Bulk resin
Pack Volume
10 L
Q Ceramic HyperD® F - 25 mL Ion Exchange Chromatography Resin
Resin Format
Bulk resin
Pack Volume
25 mL

Q Ceramic HyperD™ F ion exchange chromatography resin is designed using proprietary 'gel-in-a-shell' design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.

Features and Benefits

- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin


Applications

- Recombinant proteins
- Plasmid purification
- Purification of enzymes, plasma proteins
- Vaccines
- IgM
- Polishing of MAbs

Available formats for Q resin

Pack SizeOrder Code
25 mL20066-031
100 mL20066-023
1 L20066-015
5 L20066-064
10 L20066-056

As pre-packed column:

Pack SizeOrder Code
PRC Column 5x50 Q Ceramic HyperD FPRC05X050QCHDF01

Datasheet

Ceramic Hyper D Q, DEAE, CM Datasheet
en 799.2 kB