Choose your product
Products (5)
DEAE Ceramic HyperD® F ion exchange chromatography resin is designed using proprietary 'gel-in-a-shell' design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.
Features and Benefits
- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin
Applications:
- Recombinant proteins
- Plasmid purification
- Purification of enzymes, plasma proteins
- Vaccines
- IgM
- Polishing of MAbs
Available Formats for DEAE Ceramic HyperD® F
Pack Size | Order Code |
---|---|
25 mL | 20067-039 |
100 mL | 20067-021 |
1 L | 20067-013 |
5 L | 20067-054 |
10 L | 20067-047 |