Skip to content Skip to navigation menu

CM Ceramic HyperD® Ion Exchange Chromatography Resin

CM Ceramic HyperD® is a weak cation exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.

   

Choose your product

Products (8)

CM Ceramic HyperD® F - 5 L Ion Exchange Chromatography Resin
Resin Format
Bulk resin
Pack Volume
5 L
CM Ceramic HyperD® F - 10 L Ion Exchange Chromatography Resin
Resin Format
Bulk resin
Pack Volume
10 L
CM Ceramic HyperD® F - 25 mL Ion Exchange Chromatography Resin
Resin Format
Bulk resin
Pack Volume
25 mL
CM Ceramic HyperD® F - 100 mL Ion Exchange Chromatography Resin
Resin Format
Bulk resin
Pack Volume
100 mL
CM Ceramic HyperD® F - 1 L Ion Exchange Chromatography Resin
Resin Format
Bulk resin
Pack Volume
1 L

CM Ceramic HyperD® F ion exchange chromatography resin is designed using proprietary 'gel-in-a-shell' design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.

 

Features and Benefits

- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin
- Salt tolerant CM Ceramic HyperD™ F resin reduces Ultrafiltration/Diafiltration (UF/DF) requirements

 

Applications

- Recombinant proteins
- Purification of enzymes, plasma proteins
- Vaccines
- Direct capture of monoclonal antibodies
- IgM

 

Available formats for CM Ceramic HyperD® resin 

Pack SizeOrder Code
25 mL20050-035
100 mL20050-027
1 L20050-019
5 L20050-050
10 L20050-043

As pre-packed columns:

Pack SizeOrder Code
PRC Column 5x50 CM Ceramic HyperD FPRC05X050CMCHDF
RoboColumn CM Ceramic HyperD F 200µlSR2CMCHDF
RoboColumn CM Ceramic HyperD F 600µlSR6CMCHDF

Datasheet

Ceramic Hyper D Q, DEAE, CM Datasheet
en 799.2 kB