Skip to content Skip to navigation menu

Lysine HyperD® - Affinity Chromatography Resin

Lysine HyperD®️ affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.

   

Choose your product

Products (4)

Lysine HyperD® resin is a high-speed, high-capacity affinity resin for the preparative scale purification of biological molecules that bind to lysine, such as plasminogen from human or animal species plasma. Lysine HyperD affinity resin employs a high capacity hydrogel polymerized within the large pores of a rigid bead. This design combines the desirable characteristics of a soft, high capacity gel with the dimensional stability of a rigid bead. Dynamic binding capacity is virtually independent of linear velocity. High productivity is obtained as a result of this combination. Resin packing is fast due to the high density of the beads.

 

Features and Benefits

- High dynamic capacity
- Rigid resin allows high flow rates

 

Applications

- Plasminogen purification

 

Available Formats for Lysine HyperD®

Pack SizeOrder Code
25 mL20059-036
100 mL20059-028
1 L20059-010
10 L20059-044