Skip to content Skip to navigation menu

SartopurePP3 SartoScale25_ 0,65µm_100pc

Item no.:  5055305PV--LX--N

Applications

  • Application
    Clarification
  • Industry
    Pharma/Biotech

Compliance Information

  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Slip

Dimensions

  • Filter Size
    4.5 cm²
  • Filtration Area
    4.5 cm²

Features

  • Branch
    Food & Beverage

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material Prefilters
    High Performance Polypropylene (PP)
  • Material o-ring | seal
    N/A
  • Support Fleece
    Polypropylene (PP)

Physicochemical Information

  • Retention Rate
    0.65 µm

Product Information

  • Filter Type
    Filter Cartridges
  • Pack Size
    100
  • Type
    Prefilter

Specifications

  • Capsule/Cartridge Format
    SartoScale 25

Usage Protocols

  • Sterilization Method
    Autoclavable
  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar