5052705P3
The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.
Item no.: 5052705P3
Availability (ex works): On Request
Choose your Sartopure®
High Performance Polypropylene Prefilter
Sartopure® PP3
Applications:
- Early clarification steps in vaccine production
- Blood and Plasma fractionation
Benefits:
- Highest total throughput
- Superior protection abilities
- Expanded retention rate 0.45µm – 100µm
Basic Polypropylene Prefilter
Sartopure® PP2
Applications:
- Production supporting prefiltrations like Chemicals & WFI
- Ophthalmics
Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus
Turbidity reduction in:
- Cell harvest
- mAB
- Vaccine
- Lipid and colloid containing fluids
Benefits:
- Best turbidity reduction
- Highly adsorptive
For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.
Datasheet
Accessories Information
-
Adapter2-Flange Bayonet Adapter with 226 Double O-ring (25)
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
BiosafetyAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
GMP ComplianceThis product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Connections (Physical)
-
Connector InletBayonet Adapter with 222 Double O-ring (27)
-
Connector OutletN/A
Dimensions
-
Filter Size30" (1.35 m² / 14.5 ft²)
-
Height786 mm
-
Outer Diameter70 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersHigh Performance Polypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate0.65 µm
Product Information
-
Pack Size1
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
- Autoclaving: at 134°C, 30 min, 2 bar
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.