Skip to content Skip to navigation menu

5052705P1

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Item no.:  5052705P1

Availability (ex works):  On Request

High Performance Polypropylene Prefilter
Sartopure® PP3

Applications:

  • Early clarification steps in vaccine production
  • Blood and Plasma fractionation

Benefits:

  • Highest total throughput
  • Superior protection abilities
  • Expanded retention rate 0.45µm – 100µm

Basic Polypropylene Prefilter
Sartopure® PP2

Applications:

  • Production supporting prefiltrations like Chemicals & WFI
  • Ophthalmics

Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus

Turbidity reduction in:

  • Cell harvest
  • mAB
  • Vaccine
  • Lipid and colloid containing fluids

Benefits:

  • Best turbidity reduction
  • Highly adsorptive

For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Datasheet

Sartopure® PP3 — Particle Reduction Filter Elements
en 663.0 kB

Accessories Information

  • Adapter
    2-Flange Bayonet Adapter with 226 Double O-ring (25)

Applications

  • Application
    Clarification
  • Industry
    Pharma/Biotech

Compliance Information

  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.

Connections (Physical)

  • Connector Inlet
    Bayonet Adapter with 222 Double O-ring (27)
  • Connector Outlet
    N/A

Dimensions

  • Filter Size
    10" (0.45 m² / 4.8 ft²)
  • Height
    275 mm
  • Outer Diameter
    70 mm

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material Prefilters
    High Performance Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    5 bar

Physicochemical Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    0.65 µm

Product Information

  • Pack Size
    1

Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Usage Protocols

  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
    • Autoclaving: at 134°C, 30 min, 2 bar
Liquid Filter Housings

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Sartoguard®

All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.