Skip to content Skip to navigation menu

CIMmultus™

CIMmultus™ is the new and improved line of pre-packed chromatographic monolithic columns distinguished by large flow-through channels, designed for working with large proteins (IgG, IgM, PEGylated proteins), viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), VLPs and pDNA. Due to their performance properties, CIMmultus™ columns can be used as single-use disposable or multi-use columns.

   

Choose your product

Products (133)

CIMmultus™ HiP2 Plasmid Process Pack™ 80-80 mL cGMP Compliant
Channel Size
2 µm
Bed Volume
80 mL
CIMmultus™ C4 HLD 80 mL cGMP Compliant (2 μm)
Ligand
C4 HLD (hydrophobic; butyl – high ligand density)
Channel Size
2 µm
CIMmultus™ Oligo dT18 (C6 Linker) 400 mL cGMP (2 μm)
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Channel Size
2 µm
CIMmultus™ QA 80 mL cGMP Compliant (6 μm)
Ligand
QA (strong anion exchanger; quaternary amine)
Channel Size
6 µm
CIMmultus™ QA 80 mL cGMP Compliant (2 μm)
Ligand
QA (strong anion exchanger; quaternary amine)
Channel Size
2 µm

CIMmultus™ Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Without the need for column packing, CIMmultus™ Monoliths are ready for use out of the box.

This high-performance ion exchange column is primarily intended for fast and efficient purification of biomolecules such as large proteins, viruses and virus like particles through their ionic interaction with the monolith. The following information is being provided to ensure proper product care and optimal product performance.