Skip to content Skip to navigation menu

SARTOFLOW® Smart

Excellent flexibility

Ideal for membrane surface areas from 50 cm2 to as much as 0.14 m2.

Intuitive and user-friendly

One operating design and predefined sequences for all SARTOFLOW® systems.

The highest product yields

Low shear 4-piston membrane pump.

Item no.:  SFSMART

SARTOFLOW® Smart
Smart and easy – the crossflow system for process development

The SARTOFLOW® Smart is a modular and flexible small scale benchtop crossflow system optimized for ultrafiltration and diafiltration applications used in many downstream processes, such as purification of vaccines, monoclonal antibodies and recombinant proteins. The system is suitable for use in laboratory environments for process development and clinical trials as well as for cGMP environments.

The SARTOFLOW® Smart can be configured to accept either Sartocon® Slice 200 or Sartocon® Slice ECO UF cassettes. An optional holding device for 50 cm2 filtration modules e.g. Sartocon® Slice 50 is available.

The recirculation tank utilizes a load cell for level control and can be replaced by a recirculation bag stand with Flexboy® bags. All control functions are fully operable whether you run the system with a polysulfone (PSU) tank or a single-use bag.

Brochure

SARTOFLOW® Systems — Crossflow Solutions for Lab and Process Development
en 436.4 kB

Datasheet

SARTOFLOW® Smart — Smart and easy – the crossflow system for process development
en 1.5 MB

Dimensions

  • Dimensions (W×D×H)
    602 × 440 × 610 mm

Materials of Construction

  • Recirculation Vessel
    Polysulfone (PSU)

Operating Conditions

  • Maximum Operating Pressure
    3 bar (44 psi)
  • Minimum Operating Volume
    < 20 mL

Power Requirements

  • Power Requirements
    230 VAC | 50 Hz 2 Amp; 120 VAC | 60 Hz 3 Amp

Product Information

  • Primary Product Type
    Systems

Specifications

  • Pump Output
    1 – 100 L/h @ 3 bar (43.5 psi)

Volumes

  • Recirculation Vessel Volume
    1 L

Weights

  • Weight (approximate)
    35k g
Sartocon® Slice 50, Hydrosart®
Sartocon® Slice 50, Hydrosart®
Item no.:   3D91441950ELLPU

The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

Sartocon® Slice 50  ECO Hydrosart®
Sartocon® Slice 50 ECO Hydrosart®
Item no.:   3D91441950MLLPU

The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

Sartocon Slice 50, Hydrosart®
Sartocon Slice 50, Hydrosart®
Item no.:   3D91442950ELLPU

The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

Sartocon® Slice 50  ECO Hydrosart®
Sartocon® Slice 50 ECO Hydrosart®
Item no.:   3D91442950MLLPU

The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

Sartocon Slice 50, Hydrosart®
Sartocon Slice 50, Hydrosart®
Item no.:   3D91443950ELLPU

The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

Sartocon® Slice 50  ECO Hydrosart®
Sartocon® Slice 50 ECO Hydrosart®
Item no.:   3D91443950MLLPU

The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

Sartocon Slice 50, Hydrosart®
Sartocon Slice 50, Hydrosart®
Item no.:   3D91445950ELLPU

The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

Sartocon® Slice 50  ECO Hydrosart®
Sartocon® Slice 50 ECO Hydrosart®
Item no.:   3D91445950MLLPU

The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

Sartocon® Slice 50, PESU 1kD /50cm²
Sartocon® Slice 50, PESU 1kD /50cm²
Item no.:   3D91460950ELLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon Slice 50, PESU ECO 1kD /50cm²
Sartocon Slice 50, PESU ECO 1kD /50cm²
Item no.:   3D91460950MLLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon® Slice 50, PESU 5kD /50cm²
Sartocon® Slice 50, PESU 5kD /50cm²
Item no.:   3D91462950ELLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon Slice 50, PESU ECO 5kD /50cm²
Sartocon Slice 50, PESU ECO 5kD /50cm²
Item no.:   3D91462950MLLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon Slice 50, PESU ECO 8kD /50cm²
Sartocon Slice 50, PESU ECO 8kD /50cm²
Item no.:   3D91463450MLLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon® Slice 50, PESU 8kD /50cm²
Sartocon® Slice 50, PESU 8kD /50cm²
Item no.:   3D91463450ELLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon Slice 50, PESU ECO 10kD /50cm²
Sartocon Slice 50, PESU ECO 10kD /50cm²
Item no.:   3D91463950MLLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon® Slice 50, PESU 10kD /50cm²
Sartocon® Slice 50, PESU 10kD /50cm²
Item no.:   3D91463950ELLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon® Slice 50, PESU 50kD /50cm²
Sartocon® Slice 50, PESU 50kD /50cm²
Item no.:   3D91465050ELLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon Slice 50, PESU ECO 50kD /50cm²
Sartocon Slice 50, PESU ECO 50kD /50cm²
Item no.:   3D91465050MLLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon® Slice 50, PESU 30kD /50cm²
Sartocon® Slice 50, PESU 30kD /50cm²
Item no.:   3D91465950ELLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon® Slice 50, PESU 100kD /50cm²
Sartocon® Slice 50, PESU 100kD /50cm²
Item no.:   3D91466850ELLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon Slice 50, PESU ECO 30kD /50cm²
Sartocon Slice 50, PESU ECO 30kD /50cm²
Item no.:   3D91465950MLLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon Slice 50, PESU ECO 100kD /50cm²
Sartocon Slice 50, PESU ECO 100kD /50cm²
Item no.:   3D91466850MLLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon Slice 50, PESU ECO 300kD /50cm²
Sartocon Slice 50, PESU ECO 300kD /50cm²
Item no.:   3D91467950MLLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Sartocon® Slice 50, PESU 300kD /50cm²
Sartocon® Slice 50, PESU 300kD /50cm²
Item no.:   3D91467950ELLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Customers Also Purchased

Sartocon Slice 50, Hydrosart®

Sartocon Slice 50, Hydrosart®

Learn More