Smart & Easy TFF System for Process Development

Excellent flexibility

50 cm2 - 0.14 m² membrane size | 1 L PSU vessel or 150 mL - 1 L single-use Flexboy® bags for recirculation

Intuitive and user-friendly

Highly automated with predefined sequences

The highest product yields

Low shear 4-piston membrane pump

Item No.: 
SFSMART
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The system is suitable for use in laboratory environments for process development and clinical trials as well as for cGMP environments.

It can be configured to accept either Sartocon® Slice 200 or Sartocon® Slice ECO UF cassettes. An optional holding device for 50 cm2 TFF modules e.g. Sartocon® Slice 50 is available.

The recirculation tank utilizes a load cell for level control and can be replaced by a recirculation bag stand with Flexboy® bags. All control functions are fully operable whether run with a polysulfone (PSU) tank or a single-use bag.

Applications

  • Application
    Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins  

Dimensions

  • Dimensions WxDxH
    602 × 440 × 610 mm  
  • Membrane Area
    50 cm² - 0.14 m²  

General Specifications

  • Cassette Format
    • Slice Cassettes  
    • Slice 50 Cassettes  
    • Standard Cassettes  
  • Filter Format
    Cassettes  
  • Pump Output
    1 – 100 L/h @ 3 bar (43.5 psi)  

Materials of Construction

  • Recirculation Vessel
    Polysulfone (PSU)  

Operating Conditions

  • Maximum Operating Pressure
    3 bar (44 psi)  
  • Minimum Operating Volume
    < 20 mL  

Power Requirements

  • Power Requirements
    230 VAC | 50 Hz 2 Amp; 120 VAC | 60 Hz 3 Amp  

Volume

  • Hold-up Volume
    < 20 mL  
  • Recirculation Vessel Volume
    1 L (MU)  
  • Volume
    Bag: 1.5 - 3 L (SU)  

Weight

  • Total Weight
    ~ 35 kg  
  • Sartocon® Slice 50 | PES | 300kDa | 50cm² | ECO

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 300 kDa
    • Connectors: Male Luer Lock
    • Screen Type: ECO Screen (Low viscosity)
    • Recommended cross flow rate: 20 – 60 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 1kDa | 50cm²

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 50 kDa
    • Connectors: Female Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | Hydrosart® | 30kDa | 50cm² | ECO

    $210.00

    • Membrane Material: Hydrosart®
    • Effective Filtration Area: 50cm²
    • Cut-Off: 30 kDa
    • Connectors: Female Luer Lock
    • Screen Type: ECO Screen (Low viscosity)
    • Recommended cross flow rate: 20 – 60 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | Hydrosart® | 10kDa | 50cm²

    $210.00

    • Membrane Material: Hydrosart®
    • Effective Filtration Area: 50cm²
    • Cut-Off: 10 kDa
    • Connectors: Female Luer Lock
    • E SCREEN
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min
    • ECO SCREEN
    • Screen Type: ECO Screen
    • Recommended cross flow rate: 20 – 60 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 30kDa | 50cm²

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 30 kDa
    • Connectors: Female Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 5kDa | 50cm²

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 5 kDa
    • Connectors: Female Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 10kDa | 50cm² | ECO

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 10 kDa
    • Connectors: Female Luer Lock
    • Screen Type: ECO Screen (Low viscosity)
    • Recommended cross flow rate: 20 – 60 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | Hydrosart® | 2kDa | 50cm²

    $210.00

    • Membrane Material: Hydrosart®
    • Effective Filtration Area: 50cm²
    • Cut-Off: 2 kDa
    • Connectors: Female Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 30kDa | 50cm² | ECO

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 30 kDa
    • Connectors: Female Luer Lock
    • Screen Type: ECO Screen (Low viscosity)
    • Recommended cross flow rate: 20 – 60 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | Hydrosart® | 30kDa | 50cm²

    $210.00

    • Membrane Material: Hydrosart®
    • Effective Filtration Area: 50cm²
    • Cut-Off: 30 kDa
    • Connectors: Female Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 300kDa | 50cm²

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 300 kDa
    • Connectors: Male Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 50kDa | 50cm²

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 50 kDa
    • Connectors: Female Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 8kDa | 50cm²

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 8 kDa
    • Connectors: Female Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min
    • Recommended cross flow rate: 20 – 60 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 100 kDa | 50cm²

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 100 kDa
    • Connectors: Female Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 100 kDa | 50cm² | ECO

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 100 kDa
    • Connectors: Female Luer Lock
    • Screen Type: ECO Screen (Low viscosity)
    • Recommended cross flow rate: 20 – 60 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | Hydrosart® | 5kDa | 50cm²

    $210.00

    • Membrane Material: Hydrosart®
    • Effective Filtration Area: 50cm²
    • Cut-Off: 5 kDa
    • Connectors: Female Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | Hydrosart® | 10kDa | 50cm² | ECO

    $210.00

    • Membrane Material: Hydrosart®
    • Effective Filtration Area: 50cm²
    • Cut-Off: 10 kDa
    • Connectors: Female Luer Lock
    • Screen Type: ECO Screen (Low viscosity)
    • Recommended cross flow rate: 20 – 60 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartocon® Slice 50 | PES | 10kDa | 50cm²

    $210.00

    • Membrane Material: Modified Polyethersulfone
    • Effective Filtration Area: 50cm²
    • Cut-Off: 10 kDa
    • Connectors: Female Luer Lock
    • Screen Type: E-Screen (High viscosity)
    • Recommended cross flow rate: 50 – 120 mL/min

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.

  • Sartoflow® Smart Vessel 1L PSU
    Item no.
    179SMARTVESSEL

    Recirculation vessel 1 L for the Sartoflow® Smart

  • Sartoflow® Smart 4 Bar Tubing &amp; Connector Set

    One Bioprene® tubing set contains all tubing's and connections for all configurations of the Sartoflow® Smart system with a manual retentate valve.