Skip to content Skip to navigation menu

Sartocon Slice 50, PESU ECO 50kD /50cm²

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Item no.:  3D91465050MLLPU

Availability (ex works):  On Request

   

PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications. PESU cassettes are available in 0.1 µm. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries.

They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.

Datasheet

Sartocon® Slice 50 — Small scale process development disposable ultrafilters for biopharmaceutical applications
en 188.0 kB

Applications

  • Industry
    Pharma/Biotech

Dimensions

  • Filtration Area
    50 cm²
  • Flow Channel Geometry
    Protein conc. <20% /or viscosity max.3cp

General Specifications

  • Cassette Format
    Slice 50 Cassettes
  • Filter Class
    Ultrafilter
  • Filter Configuration
    Slice 50 Cassette
  • Filter Format
    Cassettes
  • Ultrafilter
    50 kD Polyethersulfone Ultrafilter Membrane

Materials of Construction

  • Integral Frame
    Polypropylene (PP)
  • Membrane Material
    Polyethersulfone (PES)
  • Sealing Compound
    Not Applicable
  • Spacer
    Polypropylene (PP)

Operating Conditions

  • Maximum Inlet Pressure
    3 bar
  • pH Stability
    pH 1 – 14

Physicochemical Information

  • MWCO
    30 kD
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Filter Type
    Crossflow Filters
  • Primary Product Type
    Filters
Stand for Sartocon® Slice 50
Stand for Sartocon® Slice 50
Item no.: 3ZG---0108

Quick holder for simplified handling of Sartocon® Slice 50 Cassettes

SARTOFLOW® Smart
SARTOFLOW® Smart
Item no.: SFSMART

Excellent flexibility

Ideal for membrane surface areas from 50 cm2 to as much as 0.14 m2.

Intuitive and user-friendly

One operating design and predefined sequences for all SARTOFLOW® systems.

The highest product yields

Low shear 4-piston membrane pump.