Skip to content Skip to navigation menu

Sartocon® Slice 200 PESU Cassette

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Item no.:  3081463402E--SG

Availability (ex works):  On Request

PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications. PESU cassettes are available in 0.1 µm. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries.

They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.

Datasheet

Polyethersulfone Ultrafiltration Cassettes — Protein purification, concentration and diafiltration
en 44.1 kB

Applications

  • Industry
    Pharma/Biotech

Compliance Information

  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    0.02 m²
  • Slice 200
    0.02 m²
  • Slice Disposable Cassette
    0.1 m²

Materials of Construction

  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • Membrane Material
    Polyethersulfone (PES)
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar

Physicochemical Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Flow Channel Geometry
    Protein conc. >20% /or viscosity above.3cp
  • MWCO
    8 kD
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Filter Type
    Crossflow Filters
  • Primary Product Type
    Filters

Specifications

  • Cassette Format
    Slice 200 Cassettes
  • Filter Class
    Ultrafilter
  • Filter Configuration
    Slice 200 Cassette
  • Filter Format
    Cassettes
  • Ultrafilter
    8 kD Polyethersulfone Ultrafilter Membrane
  • pH Stability
    pH 2 – 14
Sartocon® Slice 200 Holder
Sartocon® Slice 200 Holder
Item no.:   17525--01

Sartocon® Slice 200 stainless steel holder is optimized for the use with up to two Slice 200 Crossflow Cassettes (max. 400 cm²). It is designed for low volume applications from 20 ml to 5 L. The Slice 200 holder uses female stainless steel Luer lock connectors.