Skip to content Skip to navigation menu

Sartocon® Slice 200 PESU Cassette

PESU cassettes are available in 0.1 µm pore size. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries. They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Item no.:  3081545802W--SG

Availability (ex works):  On Request

   

PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications. PESU cassettes are available in 0.1 µm.

Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries. They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Product Profile:

Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.

Datasheet

Polyethersulfone Microfiltration Cassettes — Cell removal and mycoplasma reduction
en 77.9 kB

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    0.02 m²
  • Flow Channel Geometry
    Microfilter Wide Spacer
  • Slice 200
    0.02 m²
  • Slice Disposable Cassette
    0.1 m²

General Specifications

  • Cassette Format
    Slice 200 Cassettes
  • Filter Class
    Microfilter
  • Filter Configuration
    Slice 200 Cassette
  • Filter Format
    Cassettes

Materials of Construction

  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • Membrane Material
    Polyethersulfone (PES)
  • Microfilter
    0.1 µm Polyethersulfone Microfilter Membrane
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 3 – 14

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.1 µm
  • Pore Size Final-filter
    0.1 µm
  • Pore Size for Microfilter
    0.1 µm

Product Information

  • Filter Type
    Crossflow Filters
  • Primary Product Type
    Filters
Sartocon® Slice 200 Holder
Sartocon® Slice 200 Holder
Item no.: 17525--01

Sartocon® Slice 200 stainless steel holder is optimized for the use with up to two Slice 200 Crossflow Cassettes (max. 400 cm²). It is designed for low volume applications from 20 ml to 5 L. The Slice 200 holder uses female stainless steel Luer lock connectors.