Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Show more

OEM Membranes (309)

UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-140-180--S
Brand
UniSart®
Type
Immunoassay
Membrane Material
Cellulose Nitrate (CN)
Membrane
11327
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-160-110--N
Brand
UniSart®
Membrane Material
Cellulose Nitrate (CN)
Membrane
11327
Pore Size
0.22 µm
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327------77
Brand
UniSart®
Type
Blotting strip / membrane for Lateral Flow Tests
Membrane Material
Cellulose Nitrate (CN)
Membrane
11327
UniSart® 0.45 µm Membrane
UniSart® 0.45 µm Membrane
Item no.: 11306------77
Brand
UniSart®
Type
Blotting strip / membrane for Lateral Flow Tests
Membrane Material
Cellulose Nitrate (CN)
Membrane
11306
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-----185
Brand
UniSart®
Membrane Material
Cellulose Nitrate (CN)
Membrane
11327
Pore Size
0.2 µm
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-----184

$406.00

1 Piece
Brand
UniSart®
Membrane Material
Cellulose Nitrate (CN)
Membrane
11327
Pore Size
0.2 µm
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-520-110--K
Brand
UniSart®
Type
Immunoassay
Membrane Material
Cellulose Nitrate (CN)
Membrane
11327
Sartopure® PP3 T-Style Maxicaps®
Sartopure® PP3 T-Style Maxicaps®
Item no.: 5058342P3--SS
Brand
Sartopure® PP3
Filter Size
30"(1.95 m² / 21.0 ft²)
Retention Rate
5.0 µm
Sterilization Method
Autoclavable
Sartopure® PP3 T-Style Maxicaps®
Sartopure® PP3 T-Style Maxicaps®
Item no.: 5058342P1--OO
Brand
Sartopure® PP3
Filter Size
10"(0.65 m² / 7.0 ft²)
Retention Rate
5.0 µm
Sterilization Method
Autoclavable
Sartopure® PP3 T-Style Maxicaps®
Sartopure® PP3 T-Style Maxicaps®
Item no.: 5058342P2--SS
Brand
Sartopure® PP3
Filter Size
20"(1.3 m² / 14.0 ft²)
Retention Rate
5.0 µm
Sterilization Method
Autoclavable
Sartopure® PP3 T-Style Maxicaps® 20µm
Brand
Sartopure® PP3
Filtration Area
1.95 m²
Type
Prefilter
Retention Rate
20.0 µm
Sartopure® PP3 T-Style Maxicaps® 100µm
Brand
Sartopure® PP3
Filtration Area
1.3 m²
Type
Prefilter
Retention Rate
100.0 µm
Sartopure® PP3 T-Style Maxicaps® 50µm
Brand
Sartopure® PP3
Filtration Area
1.3 m²
Type
Prefilter
Retention Rate
50.0 µm
Sartopure® PP3 T-Style Maxicaps® 20µm
Brand
Sartopure® PP3
Filtration Area
1.3 m²
Type
Prefilter
Retention Rate
20.0 µm
Sartopure® PP3 T-Style Maxicaps®
Sartopure® PP3 T-Style Maxicaps®
Item no.: 5058320P1--SS
Brand
Sartopure® PP3
Filter Size
10"(0.65 m² / 7.0 ft²)
Retention Rate
20.0 µm
Sterilization Method
Autoclavable
Results per page: | |