Skip to content Skip to navigation menu

Sartoclear Cassette, S010, 1.0m², 1pc

Sartoclear® filters are cellulose-based depth filters developed for demanding clarification applications in the biotechnological and pharmaceutical industries.

Various device formats are available to serve you from first the steps, throughout clinical phases and up to large scale manufacturing while always keeping the same filter material.

Item no.:  29XS010-FCC

Availability:  On Request

   

Sartoclear® Depth Filter Cassettes are single-use filtration devices especially designed for biopharmaceutical clarification applications. The unique modular devices provide linear scalability from small to large scale processes. Three different sizes allow for a seamless adaptation to different process fluid volumes.

Applications:

  • Mammalian cell culture harvests
  • Microbial lysates
  • Removal of precipitates from sera and plasma
  • Particle and colloid removal from process intermediates
  • Media Filtration

 

GradeDescriptionApplication examples1
DL90Very coarse primary grade on top of a coarse secondary filter for filtrations with high solid concentrationsPrimary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines
DL75Pure cellulose pre-filter combined with a coarse secondary filterPrimary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines
DL60Coarse primary grade with a secondary fine filtration grade for lower to moderate solid concentrationsPost-perfusion bioreactors, vaccines
DL20Fine filtration grade combined with a standard bioburden reduction grade for the removal of particlesPost centrifuge mammalian cell cultures, post primary depth filtration, process precipitates
DL10Fine filtration grade followed by an very tight secondary filter for the removal of high concentrations of small particlesPost centrifuge microbial (e.g. E. coli) lysates, post primary depth filtration step, process precipitates
1 The listed examples are indicative and need to be confirmed by small scale tests

 

Brochure

Sartoclear® Depth Filter Solutions
en 6.5 MB

Datasheet

Filter Holders For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers
en 1.3 MB
Sartoclear® Depth Filter - Cell Clarification and Contaminant Removal Technologies
en 1.1 MB

User Manual

Directions for Use - Sartoclear® Depth Filter Cassettes
en 1.5 MB

 

  • Capsule/Cartridge Format
    Cassette
  • Filtration Area
    1.0 m²
  • Filtration Layer
    Single layer

 

  • Filter Diameter
    N/A
  • Grade
    S010
  • Retention Rate
    0.1 µm

 

  • Bacterial Endotoxins
    < 0.25 EU/mL
  • Pack Size
    1 piece
Pilot Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

Process Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

Double Process Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

Manifold Set for Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

The manifold set contains the inlet and outlet adapter plates for Sartoclear® Depth Filters as well as Sartobind® membrane adsorbers cassettes.

Customers Also Purchased

Sartopore® 2 XLG T-Style Maxicaps®

Sartopore® 2 XLG T-Style Maxicaps®

Learn More