Skip to content Skip to navigation menu

Filter-Loop-Assembly

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Item no.:  4XC40

Availability:  On Request

   

The gamma sterilized loop assembly consists of a Polyethersulfone membrane (PESU) self contained filter unit, two pressure domes, a TMP control pinch valve, a disposable pump head and tubing with Opta® connectors. Feed and permeate lines are color coded.

Filter Loop assemblies for the FlexAct® UD system are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production. All product wetted parts of the system are supplied sterile and made from single use components. The system is suitable for use in cGMP environments for process development, clinical trials and for small-scale production batches. The cassette is designed with the same hydrodynamic flow path as our Sartocon® Slice Self Contained device, enabling linear scale-up from smaller filter areas. The single use concept is an ideal choice for Contract Manufacturers, research and development applications and all companies with multiproduct through-put.

Retention Rate

Polyethersulfone membrane (PESU) ultrafiltration Filter Loop Assemblies are available in the following nominal molecular weight cut-offs: 10 kD, 30 kD, 100 kD and 300 kD.

Available Sizes

Sartorius Stedim Biotech Sartocon® Loop Assemblies are availabe in 2 or 5 stack format.

Requred Filterholder

Sainless Steel hydraulic holder available.

Filtration Area

Filter area 1.4 m² and 3.5 m²

Datasheet

Sartocon® Self Contained Filter Loop Assembly — Filter loop assembly for FlexAct® UD, Gamma irradiated
en 337.9 kB

Compliance Information

  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    1.4 m²
  • Flow Channel Geometry
    Protein conc. <20% /or viscosity max.3cp

General Specifications

  • Cassette Format
    Sartocube Cassettes
  • Filter Class
    Ultrafilter
  • Filter Format
    Cassettes

Operating Conditions

  • Maximum Inlet Pressure
    3 bar

eShop Dynamic Attributes

  • Filter Type
    Crossflow Filters
  • Industry
    Pharma / Biotech
  • Integral Frame
    Polypropylene (PP)
  • MWCO
    10 kD
  • Membrane Material
    Polyethersulfone (PES)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)