Skip to content Skip to navigation menu

Biopharma Pressure Vessel Type 380

Sartorius Stedim Biotech pharmaceutical grade vessels are pressure-resistant tanks for the transportation, storage and distribution of liquids.

Item no.:  380AA0040FD002LN

   

Our pressure vessels are manufactured in facilities certified for compliance with the European Pressure Equipment Directive 2014/68/EU. Flexibility, thorough cleanability and ease of use are the major features of our pressure vessels. Sartorius Stedim Biotech pressure vessels are designed to fulfill our customers’ quality standards and thus completely meet market expectations.

Datasheet

Biopharma Pressure Vessel Type 380
en 945.1 kB

 

  • Closure System
    Tri clamp connection acc. to DIN 32676 with clamp
  • Connectors
    Sanitary Tri clamp similar acc. to DIN 32676 DIN DN 10 TC 50,5mm
  • Housing Material
    316 L stainless steel
  • Maximum Allowable Working Temperature
    150 °C (302 °F)
  • Maximum Operating Pressure
    4 bar (58 psi)
  • Sealing Material
    Silicone (SI)
  • Seals
    Silicone (FDA, Code 21 CFR 17.2600 / USPcIVI)
  • Type
    Pressure Vessel
  • Volume
    40 L - with standard documentation

 

  • CFR Compliance
    All gasket materials comply with the FDA regulations 21 CFR 17.2600 and USP Class VI