Skip to content Skip to navigation menu

STD FLEXSAFE® Palletank 200 L (SARTOPORE PLATINUM,TPE/GAMMASART®,TPE/SAMPLING)

Flexsafe® 3D Pre-Designed Solutions (PDS) for Palletank have been designed for storage and shipping of media, buffer, cell harvest & downstream intermediates, drug substances up to drug products. Flexsafe (PDS) are available from 100L to 1,000L.

Item no.:  FIS126818

Availability (ex works):  On Request

   

Flexsafe® Bags for Palletank are designed for safe storage and shipping of biopharmaceutical solutions. Flexsafe® bags are extensively qualified and easy to use.

Flexsafe® 3D for Storage from 100 L to 1000 L Self Deploying Solution

The high flexibility of Flexsafe® bags and the self-deploying accessory* ease the installation and the filling of Flexsafe® storage solutions, saving operator time and eliminating risky bag manipulations. The self-deploying accessory is compatible with the Palletank for Storage and for In-Process Fluid Handling from 100 L to 1,000 L.

Flexsafe® 3D for Shipping from 100 L to 500 L Safe and Robust Solution

The superior strength and flexibility of Flexsafe® bags make them safe for critical liquid shipping applications. The robustness of Flexsafe® bags for Shipping is proven by applying extensive qualification regimes that combine the most stringent standard ASTM D4169 testing and real shipping conditions.

Features

  • Robust Process and Application based pre-designed solutions
  • Process and Application based Quality Control
  • Best delivery reliability with off-the-shelf selected components compliant to quality requirements
  • Enhanced Assurance of Supply: consistent quality, robust change control & business continuity.

 

  • Bag Volume
    200 L
  • Filter
    No
  • Gas Barrier Layer Material
    Ethylene vinyl alcohol (EVOH)
  • Number of Lines
    1 filling line + 1 sampling at the top, 1 line at the bottom
  • Product Contact Layer Material
    Polyethylene (PE)
  • Sterilization Method
    • Sterile via gamma irradiation 25-45kGy
    • Gamma Irradiatable
  • Sterilization Procedures
    Gamma Irradiation: with 25-45 kGy, 1 Cycle

 

  • Connector Inlet
    SARTOPORE® PLATINUM
  • Connector Outlet
    Aseptic transfer to isolator
  • Materials of Construction
    Flexsafe® S80 film
  • Process Step
    Drug Product Formulation
  • Tubing
    • Top line with 1/2" ID Silicone TuFlux® 1m (40") + 1/2" Clear C-Flex® 0,5m (20"). Bottom line with 1/2" ID Silicone TuFlux® 2m (80") + 1/2" Clear C-Flex® 0,5m (20")
    • 5m (20"). Bottom line with 1/2" ID Silicone TuFlux® 2m (80") + 1/2" Clear C-Flex® 0
    • 5m (20")
Palletank Dolly
Palletank Dolly
Item no.: FXS102255

The Palletank Dolly is a stainless steel caster built on wheels allowing to move around the Palletank.

Palletank for Storage, 200 L, not stackable, 35 kg, 789 × 592 × 915 mm

Palletank for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank.

Palletank In-Process Fluid Handling, 200 L, Stackable Up to 3 units, 68.2 kg

Palletank for In Process Fluid Handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. It is available from 100L up-to 3,000L.

Palletank Dolly
Palletank Dolly
Item no.: FXS102254

The Palletank Dolly is a stainless steel caster built on wheels allowing to move around the Palletank.

Palletank for Storage, 200 L, Stackable Up to 3 units, 25 kg, 805 × 607 × 969 mm

Palletank for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank.

Palletank Dolly
Palletank Dolly
Item no.: FXA116630

The Palletank Dolly is a stainless steel caster built on wheels allowing to move around the Palletank.