Skip to content Skip to navigation menu

Choose your product

Configurable Single-use Solutions (171)

Flexsafe® Palletank 100 L (Opta®,TPE/MPX,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
No
Bag Volume
100 L
Process Step
Buffer, Cell Harvest & Downstream Processing Intermediates, Drug Substance Purification
Flexsafe® Palletank 500 L (Sartopore® 2 XLG,TPE/MPX,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
Yes
Bag Volume
500 L
Process Step
Cell Harvest & Downstream Processing Intermediates
Flexsafe® Palletank 100 L (Sartopore® Platinum,TPE/Opta®,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
Yes
Bag Volume
100 L
Process Step
Drug Substance Purification
Flexsafe® Palletank 200 L (Opta®,TPE/PLUG,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
No
Bag Volume
200 L
Process Step
Drug Product Formulation
STD FLEXSAFE® Palletank 200 L (PLUG,TPE/GAMMASART®,TPE/SAMPLING)
Brand
Flexsafe® 3D
Filter
Yes
Bag Volume
200 L
Process Step
Drug Product Formulation
Flexsafe® Palletank 200 L (Sartopore® Platinum,TPE/MPX,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
Yes
Bag Volume
200 L
Process Step
Drug Substance Purification
Flexsafe® Palletank 100 L (Sartopore® Platinum,TPE/TC/Sampling)
Brand
Flexsafe® 3D
Filter
Yes
Bag Volume
100 L
Process Step
Drug Substance Purification
Flexsafe® Palletank 1000 L (Opta®,TPE/MPX,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
No
Bag Volume
1,000 L
Process Step
Media
Flexsafe® Palletank 100 L (Opta®,TPE/Opta®,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
No
Bag Volume
100 L
Process Step
Media, Buffer, Cell Harvest & Downstream Processing Intermediates, Drug Substance Purification
Flexsafe® Palletank 1000 L (Opta®,TPE/MPX,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
No
Bag Volume
1,000 L
Process Step
Buffer, Cell Harvest & Downstream Processing Intermediates, Drug Substance Purification
Flexsafe® Palletank 200 L (Sartopore® Platinum,TPE/Opta®,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
Yes
Bag Volume
200 L
Process Step
Drug Substance Purification
Flexsafe® Palletank 200 L (Sartopore® Platinum,TPE/Opta®,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
Yes
Bag Volume
200 L
Process Step
Drug Product Formulation
Flexsafe® Palletank 200 L (Opta®,TPE/MPX,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
Yes
Bag Volume
200 L
Process Step
Media
Flexsafe® Palletank 200 L (PLUG,TPE/PLUG,TPE/Sampling)
Brand
Flexsafe® 3D
Filter
No
Bag Volume
200 L
Process Step
Drug Product Formulation
STD FLEXSAFE® Palletank 100 L (PLUG,TPE/GAMMASART®,TPE/SAMPLING)
Brand
Flexsafe® 3D
Filter
Yes
Bag Volume
100 L
Process Step
Drug Product Formulation
Results per page: | |