Skip to content Skip to navigation menu

Sterile Filtration

   

Choose your product

Narrow your results

Filter by product attributes

Products (500)

Sartopore® 2 XLG T-Style Maxicaps®
Brand
Sartopore® 2 XLG
Filter Size
10"(0.8 m² / 8.6 ft²)
Outer Diameter
164 mm (110.4 mm without Connection / Valves)
Maximum Operating Pressure
5 bar (72.5 psi)
Sartopore® Platinum Gamma Capsule
Sartopore® Platinum Gamma Capsule
Item no.: 5491307H4G-SS--B
Brand
Sartopore® Platinum
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Outer Diameter
63 mm (46 mm without Connection / Valves)
Sartopore® Platinum HB Capsule
Sartopore® Platinum HB Capsule
Item no.: 5491307H4--SOHBB
Brand
Sartopore® Platinum HB
Filtration Area
0.021 m²
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Outer Diameter
63 mm (46 mm without Connection / Valves)
Sartopore® 2 Cartridge 0.45µm
Brand
Sartopore® 2
Filtration Area
1.2 m²
Filter Size
20"(1.2 m² / 12.9 ft²)
Outer Diameter
70 mm
Sartopore® 2 XLG Midicaps®
Sartopore® 2 XLG Midicaps®
Item no.: 5445307G0--SS--V
Brand
Sartopore® 2 XLG
Filtration Area
0.52 m²
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)