Skip to content Skip to navigation menu

Single-use

   

Choose your product

Narrow your results

Filter by product attributes

Products (112)

Sartopore® Platinum SartoScale 47
Sartopore® Platinum SartoScale 47
Item no.: 5495307HS--FF--M
Brand
Sartopore® Platinum
Pore Size Final-filter
0.2 µm
Pore Size Pre-filter
0.45 µm
Housing Material
Polypropylene (PP)
Sartopore® Platinum SartoScale 25, 0.2µm, 6pc
Brand
Sartopore® Platinum
Filtration Area
4.5 cm²
Filter Size
4.5 cm²
Pore Size Final-filter
0.2 µm
Sartopore® Platinum SartoScale 25_0.2µm_100pc
Brand
Sartopore® Platinum
Filtration Area
4.5 cm²
Filter Size
4.5 cm²
Pore Size Final-filter
0.2 µm
FTS Sartopore® Platinum Midicaps® size 0 MPX
Brand
Sartopore® Platinum
Filtration Area
0.52 m²
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum Midicaps® size 7 MPX
Brand
Sartopore® Platinum
Filtration Area
0.065 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum T-Style Maxicaps® 30" MPX
Brand
Sartopore® Platinum
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum Midicaps® size 8 MPX
Brand
Sartopore® Platinum
Filtration Area
0.13 m²
Filter Size
size 8 (0.13 m² / 1.4 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum Midicaps® size 9 Opta®
Brand
Sartopore® Platinum
Filtration Area
0.26 m²
Filter Size
size 9 (0.26 m² / 2.8 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum T-Style Maxicaps® 10" MPX
Brand
Sartopore® Platinum
Filtration Area
1 m²
Filter Size
10"(1.0 m² / 10.8 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum Midicaps® size 9 MPX
Brand
Sartopore® Platinum
Filtration Area
0.26 m²
Filter Size
size 9 (0.26 m² / 2.8 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum Midicaps® size 7 Opta®
Brand
Sartopore® Platinum
Filtration Area
0.065 m²
Filter Size
size 7 (0.065 m² / 0.7 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum T-Style Maxicaps® 20" Opta®
Brand
Sartopore® Platinum
Filtration Area
2 m²
Filter Size
20"(2.0 m² / 21.5 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum T-Style Maxicaps® 20" MPX
Brand
Sartopore® Platinum
Filtration Area
2 m²
Filter Size
20"(2.0 m² / 21.5 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum T-Style Maxicaps® 30" Opta®
Brand
Sartopore® Platinum
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
FTS Sartopore® Platinum Midicaps® size 0 Opta®
Brand
Sartopore® Platinum
Filtration Area
0.52 m²
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Tubing
½” ID Clear C-Flex® 500 mm
Results per page: | |