Skip to content Skip to navigation menu

Sartopore® Platinum

Sartopore® Platinum is the high performance polyethersulfone (PES) filter platform from Sartorius Stedim Biotech. The innovative surface modification of the membrane leads to excellent wettability. Therefore, this filter family is perfectly suited for modern single-use applications, making processes highly economic, user friendly and safe. Using Sartopore® Platinum you will benefit from this cutting-edge membrane technology. For challenging processes, such as fill & finish, we offer a special filter type with an increased Bubble Point: Sartopore® Platinum HB.

   

Choose your product

Products (13)

Sartopore® Platinum HB Maxicaps®
Sartopore® Platinum HB Maxicaps®
Item no.: 5497307H3G-SSHB
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum HB
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum HB Cartridge
Sartopore® Platinum HB Cartridge
Item no.: 5492507H3----HB
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum HB
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum HB Maxicaps®
Sartopore® Platinum HB Maxicaps®
Item no.: 5497307H3G-OOHB
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum HB
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum HB Maxicaps®
Sartopore® Platinum HB Maxicaps®
Item no.: 5497307H3G-SOHB
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum HB
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum Maxicaps®
Sartopore® Platinum Maxicaps®
Item no.: 5497307H3G-SO
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum Cartridge
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum Maxicaps®
Sartopore® Platinum Maxicaps®
Item no.: 5497307H3G-SS
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum Maxicaps®
Sartopore® Platinum Maxicaps®
Item no.: 5497307H3G-OO
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum HB T-Style Maxicaps®
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum HB
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum HB T-Style Maxicaps®
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum HB
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum T-Style Maxicaps®
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum HB T-Style Maxicaps®
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum HB
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Sartopore® Platinum T-Style Maxicaps®
Maximum Diffusion
75 mL/min at 2.5 bar | 36 psi
Brand
Sartopore® Platinum
Filtration Area
3 m²
Filter Size
30"(3.0 m² / 32.3 ft²)
Results per page: | |

Pore Size: 0.45 | 0.2 µm (heterogeneous PES double layer)

Sartopore® Platinum family is the best-wetting filter platform on the market, eliminating any potential wetting induced issues during integrity testing. The perfect wettability of the modified PES double layer membrane leads to significant reduction of the required flushing volume (up to 95% less water needed), which is highly beneficial for single-use processes. Our Sartopore® Platinum family offers the lowest protein adsorption of any PES membrane on the market to maximize product yield. Moreover, our innovative pleating technology (TwinPleat) results in large-area capsules (1 m² filtration area per 10”) to filter large batch sizes with a single device.

Sartopore® Platinum HB is a specific filter type with a higher Bubble Point to ensure highest process safety. This filter is our recommended solution for challenging processes such as fill & finish applications.

Features & Benefits

  • Lowest protein adsorption – maximizing product yield
  • Excellent wettability – up to 95% less water needed
  • No wetting issues during integrity testing – preferred for single-use assemblies
  • Highest effective filter area (1 m²/10”) – less filter consumption

For highest process flexibility Sartopore® Platinum filters are offered for conventional and single-use applications. Our filter elements are available in multiple configurations regarding filtration area and adapter combinations. Please review the selection guide in the supporting literature.

Customers Also Purchased

Sartocheck® 4 Plus Filter Tester v 3.2

Sartocheck® 4 Plus Filter Tester v 3.2

Learn More
Sartocheck® 5 Filter Tester

Sartocheck® 5 Filter Tester

Learn More
Sartocheck® 5 Plus Filter Tester

Sartocheck® 5 Plus Filter Tester

Learn More