Skip to content Skip to navigation menu

Sartolon

Sartolon filters are designed for broad chemical compatibility for specific applications in the pharmaceutical and chemical industry. The double-layer design leads to superior filtration performance compared to other nylon membrane filters and thereby allows more economical design of your filtration process. Sartolon filter elements are ideal for filtration of a broad range of solvents and solvent-containing liquids as well as oily formulations.

 

Choose your product

Products (39)

Sartolon Maxicaps®
Item no.
5107307H2--SS
Brand
Sartolon
Filter Size
20"(1.2 m² / 12.9 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Maxicaps®
Item no.
5107307H2--SSIT
Brand
Sartolon
Filter Size
20"(1.2 m² / 12.9 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Maxicaps®
Item no.
5107307H1--SSIT
Brand
Sartolon
Filter Size
10"(0.6 m² / 6.5 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Maxicaps®
Item no.
5107307H3--SO
Brand
Sartolon
Filter Size
30"(1.8 m² / 19.4 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Maxicaps®
Item no.
5107307H3--OOIT
Brand
Sartolon
Filter Size
30"(1.8 m² / 19.4 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Maxicaps®
Item no.
5107307H3--SS
Brand
Sartolon
Filter Size
30"(1.8 m² / 19.4 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Maxicaps®
Item no.
5107307H3--SSIT
Brand
Sartolon
Filter Size
30"(1.8 m² / 19.4 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Maxicaps®
Item no.
5107307H2--OOIT
Brand
Sartolon
Filter Size
20"(1.2 m² / 12.9 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Maxicaps®
Item no.
5107307H3--OO
Brand
Sartolon
Filter Size
30"(1.8 m² / 19.4 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Cartridge
Item no.
5102507H2
Brand
Sartolon
Filtration Area
1.2 m²
Filter Size
20"(1.2 m² / 12.9 ft²)
Application
Filtration of antibiotics and organic solvents
Sartolon Maxicaps®
Item no.
5107307H1--SS
Brand
Sartolon
Filter Size
10"(0.6 m² / 6.5 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Maxicaps®
Item no.
5107307H1--OOIT
Brand
Sartolon
Filter Size
10"(0.6 m² / 6.5 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Cartridge
Item no.
5102507H3
Brand
Sartolon
Filtration Area
1.8 m²
Filter Size
30"(1.8 m² / 19.4 ft²)
Application
Filtration of antibiotics and organic solvents
Sartolon Maxicaps®
Item no.
5107307H2--SOIT
Brand
Sartolon
Filter Size
20"(1.2 m² / 12.9 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Sartolon Maxicaps®
Item no.
5107307H3--SOIT
Brand
Sartolon
Filter Size
30"(1.8 m² / 19.4 ft²)
Application
Filtration of antibiotics and organic solvents
Sterilization Method
Autoclavable
Results per page: | |

Sterilizing-Grade, 0.2 µm Rated Filters

Sartolon Pore size: 0.45 | 0.2 µm (heterogeneous Polyamide double layer)

Your Benefits:

  • High chemical compatibility for the filtration of solvents e.g. in ADC process
  • High filter capacity by in-built pre-filter (double-layer construction)
  • Excellent performance for oily formulations
  • Highly economic solution e.g. for antibiotics processes

Sartolon filters are not suitable for gamma irradiation. For easy integration of non-gamma filters into single-use assemblies, we offer a wide range of possibilities with our Filter Transfer Set solutions. For highest process flexibility Sartolon filters are available for conventional stainless-steel or single-use applications.The filter elements are available in various sizes and connector combinations. Please review the selection guide in the supporting literature.

Datasheet

Sartolon Sterilizing-Grade Filter Elements
en 730.1 kB

Customers Also Purchased

MidiCaps® Holder

MidiCaps® Holder

Learn More
Sartocheck® 5 Plus Filter Tester

Sartocheck® 5 Plus Filter Tester

Learn More
Sartocheck® 5 Filter Tester

Sartocheck® 5 Filter Tester

Learn More