Skip to content Skip to navigation menu

Process Economy

   

Choose your product

Narrow your results

Filter by product attributes

Products (295)

Sartopore® 2 XLG T-Style Maxicaps®
Brand
Sartopore® 2 XLG
Filter Size
10"(0.8 m² / 8.6 ft²)
Outer Diameter
164 mm (110.4 mm without Connection / Valves)
Maximum Operating Pressure
5 bar (72.5 psi)
Sartopore® 2 Cartridge 0.45µm
Brand
Sartopore® 2
Filtration Area
1.2 m²
Filter Size
20"(1.2 m² / 12.9 ft²)
Outer Diameter
70 mm
Sartopore® 2 XLG Midicaps®
Sartopore® 2 XLG Midicaps®
Item no.: 5445307G0--SS--V
Brand
Sartopore® 2 XLG
Filtration Area
0.52 m²
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Sartopore® 2 XLI Midicaps®
Sartopore® 2 XLI Midicaps®
Item no.: 5445307I9--SO--A
Brand
Sartopore® 2 XLI
Filtration Area
0.26 m²
Filter Size
size 9 (0.26 m² / 2.8 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Sartopore® 2 Midicaps® 0.2µm
Sartopore® 2 Midicaps® 0.2µm
Item no.: 5445307H7--SO--A
Brand
Sartopore® 2
Filtration Area
0.05 m²
Filter Size
size 7 (0.05 m² / 0.54 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)