Skip to content Skip to navigation menu

Sartocon® Single-Use Filter Assemblies

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

 

* 72 Hours Turnaround Time

Choose your product

Products (82)

Sartocube® SCU ECO Hydrosart® Cassette

Hydrosart® is low adsorptive and extremely hydrophilic, making it non-protein binding and virtually non-fouling. Therefore, it meets the requirements of biopharmaceutical industry and applications requiring optimized yield and flux.

Material: Hydrosart®, Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 2 - 14

AseptiQuik® is a registered trademark of Colder Products

Sartocube® SCU ECO Hydrosart® Cassette

Hydrosart® is low adsorptive and extremely hydrophilic, making it non-protein binding and virtually non-fouling. Therefore, it meets the requirements of biopharmaceutical industry and applications requiring optimized yield and flux.

Material: Hydrosart®, Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 2 - 14

AseptiQuik® is a registered trademark of Colder Products

Sartocube® SCU ECO Hydrosart® Cassette

Hydrosart® is low adsorptive and extremely hydrophilic, making it non-protein binding and virtually non-fouling. Therefore, it meets the requirements of biopharmaceutical industry and applications requiring optimized yield and flux.

Material: Hydrosart®, Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 2 - 14

AseptiQuik® is a registered trademark of Colder Products

Sartocube® SCU ECO Hydrosart® Cassette

Hydrosart® is low adsorptive and extremely hydrophilic, making it non-protein binding and virtually non-fouling. Therefore, it meets the requirements of biopharmaceutical industry and applications requiring optimized yield and flux.

Material: Hydrosart®, Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 2 - 14

AseptiQuik® is a registered trademark of Colder Products

Sartocube® SC 7, Hydro 300kD ECO 7m²

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Sartocube® SCU ECO PES Cassette
Item no.
SFM-AQ-1465935

The Polyethersulfone membrane is a stable polymer that features a broad pH and temperature range. Therefore, it meets the application requirements of biotechnological and pharmaceutical industries and has been optimizedfor these application areas.

Material: Polyethersulfone(PES), Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 1 - 14

AseptiQuik® is a registered trademark of Colder Products

Filter-Loop-Assembly
Item no.
4XC37

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Filter-Loop-Assembly
Item no.
4XC40

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Filter-Loop-Assembly
Item no.
4XC38

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Filter-Loop-Assembly
Item no.
4XC41

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Filter-Loop-Assembly
Item no.
4XC36

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Filter-Loop-Assembly
Item no.
4XC35

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Filter-Loop-Assembly
Item no.
4XC39

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Sartocube® SCU ECO Hydrosart® Cassette

Hydrosart® is low adsorptive and extremely hydrophilic, making it non-protein binding and virtually non-fouling. Therefore, it meets the requirements of biopharmaceutical industry and applications requiring optimized yield and flux.

Material: Hydrosart®, Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 2 - 14

AseptiQuik® is a registered trademark of Colder Products

Sartocube® SCU ECO Hydrosart® Cassette

Hydrosart® is low adsorptive and extremely hydrophilic, making it non-protein binding and virtually non-fouling. Therefore, it meets the requirements of biopharmaceutical industry and applications requiring optimized yield and flux.

Material: Hydrosart®, Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 2 - 14

AseptiQuik® is a registered trademark of Colder Products

Sartocube® SCU ECO Hydrosart® Cassette

Hydrosart® is low adsorptive and extremely hydrophilic, making it non-protein binding and virtually non-fouling. Therefore, it meets the requirements of biopharmaceutical industry and applications requiring optimized yield and flux.

Material: Hydrosart®, Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 2 - 14

AseptiQuik® is a registered trademark of Colder Products

Sartocube® SCU ECO Hydrosart® Cassette

Hydrosart® is low adsorptive and extremely hydrophilic, making it non-protein binding and virtually non-fouling. Therefore, it meets the requirements of biopharmaceutical industry and applications requiring optimized yield and flux.

Material: Hydrosart®, Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 2 - 14

AseptiQuik® is a registered trademark of Colder Products

Sartocube® SCU ECO Hydrosart® Cassette

Hydrosart® is low adsorptive and extremely hydrophilic, making it non-protein binding and virtually non-fouling. Therefore, it meets the requirements of biopharmaceutical industry and applications requiring optimized yield and flux.

Material: Hydrosart®, Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 2 - 14

AseptiQuik® is a registered trademark of Colder Products

Sartocube® SCU ECO Hydrosart® Cassette

Hydrosart® is low adsorptive and extremely hydrophilic, making it non-protein binding and virtually non-fouling. Therefore, it meets the requirements of biopharmaceutical industry and applications requiring optimized yield and flux.

Material: Hydrosart®, Silicone Grey, stabilized Polypropylene

Configuration: AseptiQuik® connectors (AQ connectors)

pH range: 2 - 14

AseptiQuik® is a registered trademark of Colder Products

Bag Loop with Sartocon® Slice Self Contained PES

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Results per page: | |

FeaturesBenefits
  • Totally enclosed process with integrated loop assembly due to no product contact
  • Fully disposable loop assembly results in operator safety
  • Color coding
  • Eliminating installation errors
  • Pre-flushed and sterile
  • Ready to use
  • No CIP with associated water flush and validation required
  • Single-use preparation, leads to cost and time saving in set up and validation effort
  • No cleaning validation, CFW determination and storage
  • Non fouling Hydrosart®
  • High product yield and high sustained flux
  • No use of glues
  • Low extractables
  • Thin channel design
  • High mass transfer at low feed flow rates

Product Information

  • Brand
    Sartocon®