Skip to content Skip to navigation menu

Mixed Mode Resins

   

Choose your product

Products (42)

HEA HyperCel - 1 L
HEA HyperCel - 1 L
Item no.: 20250-041
Brand
HEA HyperCel
Ligand
hexylamine
Resin Format
Bulk resin
Pack Volume
1 L
HA Ultrogel® - 1 L Hydroxyapatite Chromatography Resin
Brand
HA Ultrogel®
Ligand
Hydroxyapatite
Resin Format
Bulk resin
Pack Volume
5 L
MEP HyperCel, RoboColumn 200 µL Mixed-Mode Chromatography Resin
Brand
MEP HyperCel
Dimensions
5 x 10 mm
Bed Height
10 mm
Ligand
4-mercaptoethylpyridine
RoboColumn HEA HyperCel 200 µL
Brand
HEA HyperCel
Dimensions
5 x 10 mm
Bed Height
10 mm
Ligand
hexylamine
PPA HyperCel, PRC Column 5 x 50, 1 mL Mixed-Mode Chromatography Resin
Brand
PPA HyperCel
Dimensions
5 x 50 mm
Bed Height
50 mm
Ligand
phenylpropylamine