Skip to content Skip to navigation menu

DEAE Ceramic HyperD® F Ion Exchange Chromatography Resin

DEAE Ceramic HyperD® F is a weak anion exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.

 

Choose your product

Products (5)

DEAE Ceramic HyperD® F - 100 mL Ion Exchange Chromatography Resin
DEAE Ceramic HyperD® F - 5 L Ion Exchange Chromatography Resin
DEAE Ceramic HyperD® F - 25 mL Ion Exchange Chromatography Resin
DEAE Ceramic HyperD® F - 10 L Ion Exchange Chromatography Resin
DEAE Ceramic HyperD® F - 1 L Ion Exchange Chromatography Resin

DEAE Ceramic HyperD® F ion exchange chromatography resin is designed using proprietary 'gel-in-a-shell' design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.

Features and Benefits

- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin


Applications:

- Recombinant proteins
- Plasmid purification
- Purification of enzymes, plasma proteins
- Vaccines
- IgM
- Polishing of MAbs

Datasheet

Q, S, DEAE, CM Ceramic HyperD® F - Ion Exchange Resins
en 792.8 kB