Skip to content Skip to navigation menu

Anion- and Cation-Exchange Resins

   

Choose your product

Products (28)

CM Ceramic HyperD® F - 25 mL Ion Exchange Chromatography Resin
Brand
CM Ceramic HyperD®
Ligand
Carboxymethyl
Resin Format
Bulk resin
Pack Volume
25 mL
Q Ceramic HyperD® F - 1 L Ion Exchange Chromatography Resin
Ligand
quaternary amine
Resin Format
Bulk resin
Pack Volume
1 L
Flow Rate
typically ≥ 300 cm/h with ≤ 3 barg
CM Ceramic HyperD® F - 5 L Ion Exchange Chromatography Resin
Brand
CM Ceramic HyperD®
Ligand
Carboxymethyl
Resin Format
Bulk resin
Pack Volume
5 L
Q Ceramic HyperD® F - 5 L Ion Exchange Chromatography Resin
Ligand
quaternary amine
Resin Format
Bulk resin
Pack Volume
5 L
Flow Rate
typically ≥ 300 cm/h with ≤ 3 barg
Q Ceramic HyperD® F, PRC Column 5 x 50, 1 mL - Ion Exchange Chromatography Resin
Dimensions
5 x 50 mm
Bed Height
50 mm
Ligand
quaternary amine
Resin Format
Pre-packed column
DEAE Ceramic HyperD® F - 5 L Ion Exchange Chromatography Resin
Brand
DEAE Ceramic HyperD®
Ligand
Diethylaminoethyl
Resin Format
Bulk resin
Pack Volume
5 L
DEAE Ceramic HyperD® F - 25 mL Ion Exchange Chromatography Resin
Brand
DEAE Ceramic HyperD®
Ligand
Diethylaminoethyl
Resin Format
Bulk resin
Pack Volume
25 mL
DEAE Ceramic HyperD® F - 100 mL Ion Exchange Chromatography Resin
Brand
DEAE Ceramic HyperD®
Ligand
Diethylaminoethyl
Resin Format
Bulk resin
Pack Volume
100 mL
CM Ceramic HyperD® F - 100 mL Ion Exchange Chromatography Resin
Brand
CM Ceramic HyperD®
Ligand
Carboxymethyl
Resin Format
Bulk resin
Pack Volume
100 mL
CM Ceramic HyperD® F - 10 L Ion Exchange Chromatography Resin
Brand
CM Ceramic HyperD®
Ligand
Carboxymethyl
Resin Format
Bulk resin
Pack Volume
10 L
DEAE Ceramic HyperD® F - 10 L Ion Exchange Chromatography Resin
Brand
DEAE Ceramic HyperD®
Ligand
Diethylaminoethyl
Resin Format
Bulk resin
Pack Volume
10 L
CM Ceramic HyperD® F, RoboColumn, 600 µl Ion Exchange Chromatography Resin
Brand
CM Ceramic HyperD®
Dimensions
5 x 30 mm
Bed Height
30 mm
Ligand
Carboxymethyl
CM Ceramic HyperD® F, RoboColumn, 200 µl Ion Exchange Chromatography Resin
Brand
CM Ceramic HyperD®
Dimensions
5 x 10 mm
Bed Height
10 mm
Ligand
Carboxymethyl
Q Ceramic HyperD® F - 25 mL Ion Exchange Chromatography Resin
Ligand
quaternary amine
Resin Format
Bulk resin
Pack Volume
25 mL
Flow Rate
typically ≥ 300 cm/h with ≤ 3 barg
HyperCel STAR AX, RoboColumn 600 µL, Ion Exchange Chromatography Resin
Brand
HyperCel STAR AX
Dimensions
5 x 30 mm
Bed Height
30 mm
Ligand
primary amine
Results per page: | |