Skip to content Skip to navigation menu

Choose your product

Affinity Resins(13)

Blue Trisacryl® M - 100 mL Affinity Chromatography Resin
Brand
Blue Trisacryl® M
Ligand
Blue dye
Resin Format
Bulk resin
Pack Volume
100 mL
Heparin HyperD® M - 1 L Affinity Chromatography Resin
Brand
Heparin HyperD® M
Ligand
Porcine heparin
Resin Format
Bulk resin
Pack Volume
1 L
Lysine HyperD® - 100 mL Affinity Chromatography Resin
Brand
Lysine HyperD®
Ligand
L-Lysine
Resin Format
Bulk resin
Pack Volume
100 mL
Blue Trisacryl® M - 25 mL Affinity Chromatography Resin
Brand
Blue Trisacryl® M
Ligand
Blue dye
Resin Format
Bulk resin
Pack Volume
25 mL
Blue Trisacryl® M - 1 L Affinity Chromatography Resin
Brand
Blue Trisacryl® M
Ligand
Blue dye
Resin Format
Bulk resin
Pack Volume
1 L
Heparin HyperD® M - 10 L Affinity Chromatography Resin
Brand
Heparin HyperD® M
Ligand
Porcine heparin
Resin Format
Bulk resin
Pack Volume
5 L
Lysine HyperD® - 1 L Affinity Chromatography Resin
Brand
Lysine HyperD®
Ligand
L-Lysine
Resin Format
Bulk resin
Pack Volume
1 L
Blue Trisacryl® M - 10 L Affinity Chromatography Resin
Brand
Blue Trisacryl® M
Ligand
Blue dye
Resin Format
Bulk resin
Pack Volume
10 L
Heparin HyperD® M - 25 mL Affinity Chromatography Resin
Brand
Heparin HyperD® M
Ligand
Porcine heparin
Resin Format
Bulk resin
Pack Volume
25 mL
Blue Trisacryl® M - 5 L Affinity Chromatography Resin
Brand
Blue Trisacryl® M
Ligand
Blue dye
Resin Format
Bulk resin
Pack Volume
5 L
Heparin HyperD® M - 100 mL Affinity Chromatography Resin
Brand
Heparin HyperD® M
Ligand
Porcine heparin
Resin Format
Bulk resin
Pack Volume
100 mL
Lysine HyperD® - 25 mL Affinity Chromatography Resin
Brand
Lysine HyperD®
Ligand
L-Lysine
Resin Format
Bulk resin
Pack Volume
25 mL
Lysine HyperD® - 10 L Affinity Chromatography Resin
Brand
Lysine HyperD®
Ligand
L-Lysine
Resin Format
Bulk resin
Pack Volume
5 L
Results per page: | |