Skip to content Skip to navigation menu

Heparin HyperD® M - Affinity Chromatography Resin

Heparin HyperD® M resin is suited for the preparative-scale purification of heparin binding proteins like coagulation factors, growth hormones, lipoproteins, and DNA/RNA processing enzymes.

   

Choose your product

Products (4)

Heparin HyperD® M - 1 L Affinity Chromatography Resin
Pack Volume
1 L
Heparin HyperD® M - 10 L Affinity Chromatography Resin
Pack Volume
5 L
Heparin HyperD® M - 25 mL Affinity Chromatography Resin
Pack Volume
25 mL
Heparin HyperD® M - 100 mL Affinity Chromatography Resin
Pack Volume
100 mL
Results per page: | |

Heparin HyperD® M “gel-in-a-shell” resin is comprised of a porous rigid mineral bead containing hydrogel filled pores. The heparin ligand is bound to the hydrogel.

Features and Benefits

- High dynamic binding capacity at high linear flow rate
- Rigid, non-compressible resin
- Purification of various proteins from laboratory to production scale
- Minimal ligand leakage

Applications

- Reference method for large-scale purification of antithrombin III (ATIII)
- Purification of coagulation factors such as Factor IX, Factor VII, Factor XI, Factor XII and XIIa
- Lipoprotein(LDL, VLDL, VLDL apoprotein, HDL) and lipoprotein lipase purification
- Growth hormone and growth factor (FGF, ECGF) purification
- DNA- and RNA-related enzymes
- Purification of various other enzymes (collagenase, α-L-iduronidase, hyaluronidase and lysozyme), fibronectin, fibronectin fragments and hormones receptors