Skip to content Skip to navigation menu

Prefiltration

   

Choose your product

Narrow your results

Filter by product attributes

Products (693)

Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073300769LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
125 mm
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0080FD002LZ
Type
Pressure Vessel
Volume
80 L - with premium documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0020FD002LN
Type
Pressure Vessel
Volume
20 L - with standard documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Mini Housing T-Type
Mini Housing T-Type
Item no.: 7M19LEN00001
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
125 mm
Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073320772LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
500 mm