Skip to content Skip to navigation menu

Prefiltration/Bioburden Reduction

   

Choose your product

Narrow your results

Filter by product attributes

Products (198)

Sartoguard NF Midicaps®
Sartoguard NF Midicaps®
Item no.: 5465307G0G-FF--V
Brand
Sartoguard NF
GMP Compliance
This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Bacterial Endotoxins
< 0.25 EU/mL as determined by the LAL test
Biosafety
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Sartoclean GF SartoScale 25, 0.65µm, 6pc
Brand
Sartoclean®
Sartoguard NF SartoScale 25, 0.2µm, 6pc
Sartoguard NF SartoScale 25, 0.2µm, 6pc
Item no.: 5465307GV--LX--C
Brand
Sartoguard PES
Sartoguard NF Midicaps®
Sartoguard NF Midicaps®
Item no.: 5465307G8G-FF--A
Brand
Sartoguard NF
GMP Compliance
This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Bacterial Endotoxins
< 0.25 EU/mL as determined by the LAL test
Biosafety
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Sartoguard PES SartoScale 25, 0.1µm, 6pc
Brand
Sartoguard PES
Sartoguard PES Midicaps®
Sartoguard PES Midicaps®
Item no.: 5475307F9--SS--A
Brand
Sartoguard PES
Filtration Area
0.26 m²
Filter Size
size 9 (0.26 m² / 2.8 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Sartoclean® GF Midicaps® 0.8µm
Sartoclean® GF Midicaps® 0.8µm
Item no.: 5605304E0--SS--V
Brand
Sartoclean® GF
Filtration Area
0.32 m² / 3.4 ft²
Filter Size
size 0 (0.32 m² / 3.4 ft²)
Retention Rate
N/A
5472507F1
5472507F1
Item no.: 5472507F1
Brand
Sartoguard PES
Filtration Area
0.8 m²
Filter Size
10"(0.8 m² / 8.6 ft²)
Outer Diameter
70 mm
5482507G3
5482507G3
Item no.: 5482507G3
Brand
Sartoguard GF
Filtration Area
1.35 m²
Filter Size
30"(1.35 m² / 14.5 ft²)
Outer Diameter
70 mm
Sartoguard GF Midicaps®
Sartoguard GF Midicaps®
Item no.: 5485358M0--SO--V
Brand
Sartoguard GF
Filtration Area
0.3 m²
Filter Size
size 0 (0.3 m² / 3.2 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Sartoclean® CA Midicaps® 0.8µm
Sartoclean® CA Midicaps® 0.8µm
Item no.: 5625304E0--OO--V
Brand
Sartoclean® CA
Filtration Area
0.45 m² / 4.8 ft²
Filter Size
size 0 (0.45 m² / 4.8 ft²)
Retention Rate
N/A
Sartoclean® CA Midicaps® 0.65µm
Sartoclean® CA Midicaps® 0.65µm
Item no.: 5625305G8--OO--A
Brand
Sartoclean® CA
Filtration Area
0.1 m² / 1.1 ft²
Filter Size
size 8 (0.1 m² / 1.1 ft²)
Retention Rate
N/A
Sartoguard PES Midicaps®
Sartoguard PES Midicaps®
Item no.: 5475307F8--SS--A
Brand
Sartoguard PES
Filtration Area
0.13 m²
Filter Size
size 8 (0.13 m² / 1.4 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Sartoguard GF Midicaps®
Sartoguard GF Midicaps®
Item no.: 5485358M8--SS--A
Brand
Sartoguard GF
Filtration Area
0.08 m²
Filter Size
size 8 (0.08 m² / 0.85 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Sartoguard PES Midicaps®
Sartoguard PES Midicaps®
Item no.: 5475358G9--SO--A
Brand
Sartoguard PES
Filtration Area
0.26 m²
Filter Size
size 9 (0.26 m² / 2.8 ft²)
Outer Diameter
108.5 mm (77 mm without Connection / Valves)
Results per page: | |