Skip to content Skip to navigation menu

Sartoguard

All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

 

Choose your product

Products (138)

Sartoguard  PES Midicaps® 0.2µm size 0 2
Pore Size Final-filter
0.2 µm
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard NF T-Style Maxicaps® 0.1µm 20"
Pore Size Final-filter
0.1 µm
Filter Size
20"(1.3 m² / 14.0 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard  PES Cartridge 0.1µm 10"
Pore Size Final-filter
0.1 µm
Filter Size
10"(0.8 m² / 8.6 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard NF Midicaps® 0.2µm size 8 4 pc
Pore Size Final-filter
0.2 µm
Filter Size
size 8 (0.13 m² / 1.4 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard  PES Capsule 0.2µm size 4 5 pc
Pore Size Final-filter
0.2 µm
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard  PES T-Style Maxicaps® 0.1µm 30"
Pore Size Final-filter
0.1 µm
Filter Size
30"(2.4 m² / 25.8 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard  PES Midicaps® 0.2µm size 8 4
Pore Size Final-filter
0.2 µm
Filter Size
size 8 (0.13 m² / 1.4 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard  PES Midicaps® 0.1µm size 0 2
Pore Size Final-filter
0.1 µm
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard GF T-Style Maxicaps® 0.1µm 30"
Pore Size Final-filter
0.1 µm
Filter Size
30"(1.35 m² / 14.5 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard  PES T-Style Maxicaps® 0.2µm 30"
Pore Size Final-filter
0.2 µm
Filter Size
30"(2.4 m² / 25.8 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard GF Midicaps® 0.2µm size 9 4pc
Pore Size Final-filter
0.2 µm
Filter Size
size 9 (0.15 m² / 1.6 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard NF Cartridge 0.1µm 20"
Pore Size Final-filter
0.1 µm
Filter Size
20"(1.3 m² / 14.0 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard NF Midicaps® 0.1µm size 9 4 pc
Pore Size Final-filter
0.1 µm
Filter Size
size 9 (0.22 m² / 2.35 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard  PES Capsule 0.1µm size 4 5 pc
Pore Size Final-filter
0.1 µm
Filter Size
size 4 (0.021 m² / 0.22 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard NF Midicaps® 0.1µm size 8 4 pc
Pore Size Final-filter
0.1 µm
Filter Size
size 8 (0.13 m² / 1.4 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard  PES Midicaps® 0.1µm size 0 2
Pore Size Final-filter
0.1 µm
Filter Size
size 0 (0.52 m² / 5.6 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard  PES Midicaps® 0.1µm size 8 4
Pore Size Final-filter
0.1 µm
Filter Size
size 8 (0.13 m² / 1.4 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard GF Cartridge 0.1µm 20"
Pore Size Final-filter
0.1 µm
Filter Size
20"(0.9 m² / 9.6 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard GF Capsule 0.1µm size 4 5pc
Sartoguard GF Capsule 0.1µm size 4 5pc
Item no.: 5481358M4--SS--B
Pore Size Final-filter
0.1 µm
Filter Size
size 4 (0.015 m² / 0.16 ft²)
Material o-ring | seal
Silicone (SI)
Sartoguard GF Midicaps® 0.2µm size 8 4pc
Pore Size Final-filter
0.2 µm
Filter Size
size 8 (0.08 m² / 0.85 ft²)
Material o-ring | seal
Silicone (SI)
Results per page: | |

Applications:

  • Protection of downstream equipment and final membrane filters
  • Bioburden reduction

Benefits:

  • More economical process flow
  • Downsizing of filtration systems
  • Significantly higher total throughput performance
  • LRV of 6 per cm² filtration area for Brevundimonas Diminuta and for Serratia Marcescens

Pure PES membrane

Sartoguard PES

For all, basic membrane prefiltration steps to protect your final membrane filter and downstream equipment. The single-use variants are also available as gamma sterilizable versions.

Power of glass fleece

Sartoguard GF

The Sartoguard GF filter elements combining the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces.

Unique PES Nanofleece

Sartoguard NF

The Sartoguard NF is the only gamma sterilizable membrane depth filter combination in single-use applications utilizing unique PES Nanofleece technology. The Nanofleece protects the membrane double layer from early blockage due to a high particle load.

For highest process flexibility all Sartoguard® filters are available as for conventional stainless steel or single use applications. All filter elements are available in various sizes and adapter combinations.

Datasheet

Sartoguard NF — Membrane Prefiltration Filter Elements with Nanofleece Technology
en 1.1 MB
Sartoguard GF - Membrane Prefiltration Filter Elements
en 291.7 kB