Skip to content Skip to navigation menu

Particle Removal and Clarification

   

Choose your product

Narrow your results

Filter by product attributes

Products (545)

5052542P1
5052542P1
Item no.: 5052542P1
Brand
Sartopure® PP3
Filter Size
10"(0.65 m² / 7.0 ft²)
Retention Rate
5.0 µm
Outer Diameter
70 mm
5051505P9------B
5051505P9------B
Item no.: 5051505P9------B
Brand
Sartopure® PP3
Filter Size
size 9 (0.15 m² / 1.6 ft²)
Retention Rate
0.65 µm
Outer Diameter
56 mm
5052501P1
5052501P1
Item no.: 5052501P1
Brand
Sartopure® PP3
Filter Size
10"(0.65 m² / 7.0 ft²)
Retention Rate
8.0 µm
Outer Diameter
70 mm
Sartopure® PP3 T-Style Maxicaps®
Sartopure® PP3 T-Style Maxicaps®
Item no.: 5058302P1--SS
Brand
Sartopure® PP3
Filter Size
10"(0.45 m² / 4.8 ft²)
Retention Rate
3.0 µm
Outer Diameter
164 mm (110.4 mm without Connection / Valves)
Sartopure IND Jumbo;0.45µm;30"
Brand
Sartopure® IND
Filtration Area
21 m²
Type
Prefilter
Retention Rate
0.45 µm