Skip to content Skip to navigation menu

Pressure Vessels

Sartorius Stedim Biotech pharmaceutical grade vessels are pressure-resistant tanks for the transportation, storage and distribution of liquids.

 

* 72 Hours Turnaround Time

Choose your product

Products (1)

Biopharma Pressure Vessel Type 380
Item no.
380AA0010ID006LZ
Maximum Operating Pressure
4 bar (58 psi)
Volume
10 L - with premium documentation
Maximum Allowable Working Temperature
150 °C (302 °F)

Our pressure vessels are manufactured in facilities certified for compliance with the European Pressure Equipment Directive 2014/68/EU. Flexibility, thorough cleanability and ease of use are the major features of our pressure vessels. Sartorius Stedim Biotech pressure vessels are designed to fulfill our customers’ quality standards and thus completely meet market expectations.

We can offer you a standard Tri-clamp connection as body closure but also an aseptic O-Ring connection similar to DIN 11864-3.