Skip to content Skip to navigation menu

Housings Holders and Accessories for Prefiltration

   

Choose your product

Narrow your results

Filter by product attributes

Products (70)

Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.: 380AA0100FD002LN
Type
Pressure Vessel
Volume
100L - with standard documentation
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
4 bar (58 psi)
Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073330772LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
750 mm
Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073300767LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
125 mm
Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073320770LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
500 mm
Single round Housing T-Type
Single round Housing T-Type
Item no.: 8PJ28073310767LZ
Type
Liquid Filter Housing
Maximum Allowable Working Temperature
150 °C (302 °F)
Maximum Operating Pressure
10 bar (145 psi)
Cartridge Height
250 mm